Select Language
Contact
Distributors
Languages
Login
0
Basket
Menu
Products
Industrial Automation
Transportation
Hydrogen
Life Science
Process Control
Support
About
Contact
Distributors
Login
Chipprop 8mm
Electron Multiplier
Overview
Technical Details
Operation:
2/23/2
Downloads
Datasheet (PDF)
Technical Details
Operating Pressure
0 ... 8 bar, 0 ... 116 psi
Operation
2/23/2
Materials - Seals
FPM
Range
Chipprop
Item: Chipprop 8mm
Electron Multiplier
Datasheet (PDF)
Request a Quote
Item: Chipprop 8mm
Electron Multiplier
Datasheet (PDF)
Request a Quote
requestaquote.requestaquote
You are here
Home
Products
Chipprop 8mm