CM/712080/MXA/50
IMI Norgren Guardian Compact CM/71 Series

- Magnetic switches can be mounted flush with the profile
- Cylinder mounting dimensions conform to ISO 15524 for bore size ø 12 ~ 100 mm
- Double acting operation with magnetic piston and mechanical cushion
- Core pneumatic product with best value for money
Medium: | Compressed air filtered and lubricated or non-lubricated |
---|---|
Standard: | ISO 15524 |
Port Size: | G3/8 |
Operation: | Double acting |
Stroke length: | 50 mm |
Downloads
Medium | Compressed air filtered and lubricated or non-lubricated |
---|---|
Operating Temperature | -5 ... 70 °C |
Operating Pressure | 0.5 ... 10 bar, 7.25 ... 145 psi |
Standard | ISO 15524 |
Port Size | G3/8 |
Cylinder diameter | 80 mm |
Stroke Length | 50 mm |
Operation | Double acting |
Materials - Barrel | anodised aluminium |
Materials - Piston Rod | Hard chronium plated |
Range | CM/71 |
Series | Norgren Guardian |
Brand | Norgren |
Service Kits

Switches
