Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

D02250418

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Similar

102250418

Pneufit 10 push-in fitting, adaptor, straight, G1/8, 4mm

Item: 102250418

102250418
More Info
C02250418

Pneufit C push-in fitting, adaptor, straight, G1/8, 4mm

Item: C02250418

C02250418
More Info
E02250418

Pneufit E push-in fitting, adaptor, straight, G1/8, 4mm

Item: E02250418

E02250418
More Info
S02250418

Pneufit S stainless steel push-in fitting, adaptor, straight, G1/8, 4mm

Item: S02250418

S02250418
More Info

Tubing

PA2-0004025C

Polyamide tube, natural, 25m, 4mm/2.5mm

Item: PA2-0004025C

PA2-0004025C
More Info
PA2-0004100

Polyamide tube, natural, 100m, 4mm/2.5mm

Item: PA2-0004100

PA2-0004100
More Info
PE2-0004200

Polyethylene (LLDPE) tubing, natural, 200m, 4mm

Item: PE2-0004200

PE2-0004200
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info
  • You are here
  • D02250418
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register