Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

D02251048

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Similar

102251048

Pneufit 10 push-in fitting, adaptor, straight, G1/2, 10mm

Item: 102251048

102251048
More Info
C02251048

Pneufit C push-in fitting, adaptor, straight, G1/2, 10mm

Item: C02251048

C02251048
More Info
E02251048

Pneufit E push-in fitting, adaptor, straight, G1/2, 10mm

Item: E02251048

E02251048
More Info

Tubing

PA2-0010025C

Polyamide tube, natural, 25m, 10mm/7.5mm

Item: PA2-0010025C

PA2-0010025C
More Info
PA2-0010100

Polyamide tube, natural, 100m, 10mm/7.5mm

Item: PA2-0010100

PA2-0010100
More Info
PE2-0010100

Polyethylene (LLDPE) tubing, natural, 100m, 10mm

Item: PE2-0010100

PE2-0010100
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info
  • You are here
  • D02251048
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register