Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

D02251238

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Similar

102251238

Pneufit 10 push-in fitting, adaptor, straight, G3/8, 12mm

Item: 102251238

102251238
More Info
C02251238

Pneufit C push-in fitting, adaptor, straight, G3/8, 12mm

Item: C02251238

C02251238
More Info
E02251238

Pneufit E push-in fitting, adaptor, straight, G3/8, 12mm

Item: E02251238

E02251238
More Info
S02251238

Pneufit S stainless steel push-in fitting, adaptor, straight, G3/8, 12mm

Item: S02251238

S02251238
More Info

Tubing

PA2-0012025C

Polyamide tube, natural, 25m, 12mm/9mm

Item: PA2-0012025C

PA2-0012025C
More Info
PA2-0012100

Polyamide tube, natural, 100m, 12mm/9mm

Item: PA2-0012100

PA2-0012100
More Info
PE2-0012100

Polyethylene (LLDPE) tubing, natural, 100m, 12mm

Item: PE2-0012100

PE2-0012100
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info
  • You are here
  • D02251238
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register