Test

Electric Actuators

Norgren ELION Rod-Style and Rodless Electric Actuators

Designed to meet our customers' requirements, our flagship range of high performance rodless and rod-style electromechanical linear actuators are suitable for a variety of industrial applications.

We offer a one-stop shop for your electric actuation needs. Rod-style ball screw actuators with or without servo motor; and a range of rodless electromechanical linear actuators in 4 sizes with 2 drive options - toothbelt and ball screw. Norgren ELION electric actuators are complemented by a range of high performance AC servo motors that can be mounted axially or in parallel in four positions; together with a range of servo drives offering maximum servo performance in a minimum size package. A complete electric actuator solution to suit your application.

Video

Configure Norgren ELION

Use our intuitive, easy to use, online configuration tool to find your Norgren ELION

Cylinder Ranges

E/809000 Rod-Style Electric Actuator

A range of ISO standard ball screw actuators with or without servo motors, in 6 bore sizes with 2 motor mounting options.

  • Accurate and repeatable
  • Long life
  • Ease of installation
  • Based on ISO 15552 standard
  • Optional IP65 protection
Discover

E/140000 Rodless Electric Actuator

A range of high performance rodless electromechanical linear actuators in 4 sizes with 2 drive options: tooth-belt and ball screw.

  • High speed and fast response
  • Good environmental protection
  • High load capacity
  • Tooth-belt and ball screw
Discover

Resources

Electric Actuator Video

Learn more about the Norgren ELION range of electric actuators.

Expertise

Challenge or application to discuss?

Please enter your details and we will be in touch.

* All fields are compulsary