Norgren ELION Rod-style Electric Actuators
A range of ISO standard rod-style, ball screw electromechanical linear actuators available with or without servo motors, in 6 bore sizes with 2 motor mounting options.
Accurate and Repeatable - Ball screw and servo motor provides accurate and repeatable positioning
Long Life - Ball screw and bearing mechanisms enable high cycle life
Ease of Installation - Based on ISO 15552 standard with universal mounting options
Performance Monitoring - Integral sensors and external switches monitor actuator performance and enable planned maintenance
Energy Saving - Electromechanical components efficiently convert electricity to mechanical power, only energised when movement is required, reducing energy consumption and the cost of ownership.
Safety in Service - Servo motor with optional integrated holding brake enables actuators to self-lock when the power is isolated
Environment - IP65 options for both axial and parallel mounted motors ensure actuators will continue to operate in dusty and wet environments
Smart Configurations - Online configurator enables quick and easy product selection based upon customer application input
Flexible Service - Customised motor interfaces allow customers to fit their own preferred motors
Video Technical Specification
Ball screw actuators with or without servo motors
6 bore sizes
2 motor mounting options
Based on ISO 15552
IP65 Protection (optional)
Wide range of motors, drives and accessories
Options
Piston rod extension
Internally threaded piston rod
Piston rod bellows
Configure Norgren ELION
Use our intuitive, easy to use, online configuration tool to find your Norgren ELION
Motors
Norgren ELION electric actuators are complemented by a range of high performance AC servo motors. Motors can be mounted axially or in parallel.

We offer a wide torque range from 0.16 Nm to 10.5 Nm, and a selection of feedback options.
Torque range: 0.16 Nm to 10.5 Nm
Optional holding brake
Flange size according to IEC-72-1
IP65 protection (motor only)
Low inertia
UL/CUL, CE and RoHS Compliant
Drives
Norgren ELION electric actuators are available with a range of servo drives offering maximum servo performance in a minimum size package.

Minimal footprint and exceptional power density make them one of the smallest servo drives on the market today.
3 options available, 200 V to 400 V
EtherCAT, PROFINET, Ethernet/IP, DeviceNet and CANopen protocols
Small footprint
250 µs cycle time
Built-in RS485 communication
Resources
Electric Actuator Whitepaper
Specifying the best actuation solution is often complicated for manufacturers, who need to understand both their application and the most cost effective, energy efficient solution.
WhitepaperElectric Actuator Configurator
Our intuitive, easy to use online configuration tool gives you the flexibility to specify the correct actuator for your requirements.
ConfiguratorElectric Actuator Brochure
Read how electric actuators offer the perfect solution when precise control, accurate positioning and repeatability are essential.
Brochure
Electric Actuator Video
Learn more about the Norgren ELION range of electric actuators.