Electric Cylinders- accurate, repeatable and long-life

    Rod-style electric cylinders
    The ISO standard rod-style, ball screw cylinders are available with or without servo motors, in 6 bore sizes and with 2 motor mounting options. Accurate and repeatable, they offer long life, easy installation based on ISO 15552; and with optional IP65 protection for both axial and parallel mounted motors they offer a solution for all application environments.
    Motors
    Rod-style electric cylinders are complemented by a range of high-performance AC servo motors. Motors can be mounted axially or in parallel.
    Drives
    Rod-style electric cylinders are available with a range of servo drives offering maximum servo performance in a minimum-size package. Minimal footprint and exceptional power density make them one of the smallest servo drives on the market today.

    Get endless electric motion.​ Download our whitepaper.

    Multi axis systems are increasing in popularity, but choosing the right specification can be a challenge. Learn how our solution-agnostic approach to specification can enhance your multi axis designs.

    Electric Actuator Resources

    What is an Electric Actuator?

    What is an Electric Motor?

    What is an Electric Drive?

    Electric actuator range extended with IP65

    Resources

    • Electric Motion Brochure (PDF)
    • Electric Actuator Datasheet (PDF)
    • 2D and 3D CAD
    • Electric Actuator Configurator
    • Linear Axis Configurator
    • Lifetime Calculation Tool