F49G-3GN-AW1
49 Series Filter, G3/8, automatic drain, 5µm filter element

- Predefined options provide ease of ordering
- Flexible configurations
- Core pneumatic product with best value for money
Medium: | Compressed Air |
---|---|
Port Size: | G3/8 |
Drain Type: | Auto drain |
Bowl Material: | type transparent with guard |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | 0 ... 60 °C, 32 ... 140 °F |
Port Size | G3/8 |
Drain Type | Auto drain |
Filter Element | 5 μm |
Materials - Bowl | type transparent with guard |
Range | 49 Series |
Series | Norgren Guardian |
Brand | Norgren |