Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Support
  • About
  • Contact
  • Distributors
  • Login

KA/802063/M/160

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    S02251038

    Pneufit S sainless steel push-in fitting, adaptor, straight, G3/8, 10mm

    Item: S02251038

    S02251038
    More Info
    S02471038L

    Pneufit S sainless steel push-in fitting, smooth line swivel adaptor, elbow, G3/8, 10mm

    Item: S02471038L

    S02471038L
    More Info

    Mountings

    KQM/55451/25

    F - Piston Rod Clevis Mounting 50mm/63mm bore

    Item: KQM/55451/25

    KQM/55451/25
    More Info
    KQA/8063/22

    B,G - Front Flange Mounting 63mm bore

    Item: KQA/8063/22

    KQA/8063/22
    More Info
    KQA/8063/21

    C - Foot Mounting 63mm bore

    Item: KQA/8063/21

    KQA/8063/21
    More Info
    KQA/8063/23

    D - Rear Clevis Mounting 63mm bore

    Item: KQA/8063/23

    KQA/8063/23
    More Info
    KQA/8063/41

    S - Trunnion Support 63mm bore

    Item: KQA/8063/41

    KQA/8063/41
    More Info
    M/P72291

    SW - Wide hinge 63mm bore

    Item: M/P72291

    M/P72291
    More Info
    KQM/8050/32

    UF - Universal piston rod eye 50mm/63mm bore

    Item: KQM/8050/32

    KQM/8050/32
    More Info
    KQA/8063/40

    UH - Adjustable trunnion mounting 63mm bore

    Item: KQA/8063/40

    KQA/8063/40
    More Info

    Service Kits

    KQA/8063/00

    Service kits for KQA/8000, 63mm diameter

    Item: KQA/8063/00

    KQA/8063/00
    More Info

    Switches

    QM/27/2/1

    Switch mounting brackets for M/50

    Item: QM/27/2/1

    QM/27/2/1
    More Info
    M/50/IOP/5V

    M/50 magnetically operated solid state switch, 5m cable, IO-Link capability

    Item: M/50/IOP/5V

    M/50/IOP/5V
    More Info
    M/50/IOP/CP

    M/50 magnetically operated solid state switch, 0.3m cable, IO-Link capability

    Item: M/50/IOP/CP

    M/50/IOP/CP
    More Info
    M/50/EAP/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAP/5V

    M/50/EAP/5V
    More Info
    M/50/EAP/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAP/CP

    M/50/EAP/CP
    More Info
    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    M/50/LSU/CP

    M/50 magnetically operated reed switch, 0.3m cable

    Item: M/50/LSU/CP

    M/50/LSU/CP
    More Info
    M/50/EAN/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAN/5V

    M/50/EAN/5V
    More Info
    M/50/EAN/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAN/CP

    M/50/EAN/CP
    More Info
    M/P73001/5

    Straight plug-in cable for M/50

    Item: M/P73001/5

    M/P73001/5
    More Info

    Tubing

    PE2-0010100

    Polyethylene (LLDPE) tubing, Natural, 100m, 10mm

    Item: PE2-0010100

    PE2-0010100
    More Info
    PE2-0710100

    Polyethylene (LLDPE) tubing, Black, 100m, 10mm

    Item: PE2-0710100

    PE2-0710100
    More Info
    10MMSUPERFLEX/S

    Super flexible polyamide tube, Black, 100m, 10mm/7.5mm

    Item: 10MMSUPERFLEX/S

    10MMSUPERFLEX/S
    More Info
    13001000/75

    Synflex composite metal/plastic tube, black, 75m, 10mm/6.2mm

    Item: 13001000/75

    13001000/75
    More Info
    Request A Quote
    • You are here
    • KA/802063/M/160
    Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2025 Norgren Ltd

            Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom
            • Contact
            • Register