Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

KM/8016/M/25

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    102250405

    Pneufit 10 push-in fitting, adaptor, straight, M5, 4mm

    Item: 102250405

    102250405
    More Info
    102470405

    Pneufit 10 push-in fitting, swivel adaptor, elbow, M5, 4mm

    Item: 102470405

    102470405
    More Info
    10K510405

    Pneufit 10 flow regulator (out), banjo, elbow, M5, 4mm

    Item: 10K510405

    10K510405
    More Info

    Mountings

    M/P72398

    Nose nut style N

    Item: M/P72398

    M/P72398
    More Info
    M/P72405

    Rear flange mounting style B. Front flange mounting style G. For KM/8000/M Stainless steel cylinders

    Item: M/P72405

    M/P72405
    More Info
    KQM/8012/25

    F - Piston Rod Clevis Mounting 12mm bore

    Item: KQM/8012/25

    KQM/8012/25
    More Info
    M/P72403

    Foot mounting style C

    Item: M/P72403

    M/P72403
    More Info
    KQM/8012/24

    L - Rear Hinge Mounting 12mm bore

    Item: KQM/8012/24

    KQM/8012/24
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    QM/33/016/22

    Switch mounting brackets, 16mm bore

    Item: QM/33/016/22

    QM/33/016/22
    More Info
    • You are here
    • KM/8016/M/25
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register