Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Support
  • About
  • Contact
  • Distributors
  • Login

KM/8021/M/100

  • Overview
  • Technical Details

Downloads

    Fittings

    102250618

    Pneufit 10 push-in fitting, adaptor, straight, G1/8, 6mm

    Item: 102250618

    102250618
    More Info
    10K510618

    Pneufit 10 flow regulator (out), banjo, elbow, G1/8, 6mm

    Item: 10K510618

    10K510618
    More Info
    102470618

    Pneufit 10 push-in fitting, swivel adaptor, elbow, G1/8, 6mm

    Item: 102470618

    102470618
    More Info

    Mountings

    M/P72404

    Foot mounting style C

    Item: M/P72404

    M/P72404
    More Info
    KQM/8020/24

    L - Rear Hinge Mounting 20mm bore

    Item: KQM/8020/24

    KQM/8020/24
    More Info
    KQM/8020/25

    F - Piston Rod Clevis Mounting 20mm bore

    Item: KQM/8020/25

    KQM/8020/25
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    QM/33/020/22

    Switch mounting brackets, 20mm bore

    Item: QM/33/020/22

    QM/33/020/22
    More Info
    Request A Quote
    • You are here
    • KM/8021/M/100
    Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2025 Norgren Ltd

            Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom
            • Contact
            • Register