Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

KM/8025/M/125

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    102470618

    Pneufit 10 push-in fitting, swivel adaptor, elbow, G1/8, 6mm

    Item: 102470618

    102470618
    More Info
    102250618

    Pneufit 10 push-in fitting, adaptor, straight, G1/8, 6mm

    Item: 102250618

    102250618
    More Info
    10K510618

    Pneufit 10 flow regulator (out), banjo, elbow, G1/8, 6mm

    Item: 10K510618

    10K510618
    More Info

    Mountings

    KQM/55433/25

    F - Piston Rod Clevis Mounting 25mm bore

    Item: KQM/55433/25

    KQM/55433/25
    More Info
    M/P72404

    Foot mounting style C

    Item: M/P72404

    M/P72404
    More Info
    KQM/8020/24

    L - Rear Hinge Mounting 20mm bore

    Item: KQM/8020/24

    KQM/8020/24
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    QM/33/025/22

    Switch mounting brackets, 25mm bore

    Item: QM/33/025/22

    QM/33/025/22
    More Info
    • You are here
    • KM/8025/M/125
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register