M/58102/N/90
Multi stage vacuum pumps

- Fast response
- Compact, lightweight
- Low sound level
- Compressed air driven
- Simple installation
Medium: | Compressed Air |
---|---|
Port Size: | G3/4 |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | -20 ... 60 °C |
Port Size | G3/4 |
Function | Non-return valve |
Induced Air Vacuum | 708 nl/min |
Materials - Elastomers | Polyurethane |
Range | M/58102 |
Series | Norgren Vacuum |
Brand | Norgren |