M/61080/M/100
Guiding and stopping double acting cylinder, 80mm diameter, 100mm stroke

- Guiding accuracy ± 0,02 mm
- Non-rotation accuracy ± 0,02°
- Integrated heavy duty guide rods
- Easy installation
- Magnetic piston as standard
- Buffer pad for noise reduction
Medium: | Compressed Air |
---|---|
Port Size: | G1/4 |
Stroke length: | 100 mm |
Cylinder diameter: | 80 mm |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | -10 ... 80 °C |
Operating Pressure | 1 ... 10 bar |
Port Size | G1/4 |
Cylinder diameter | 80 mm |
Stroke Length | 100 mm |
Cushioning | Buffer cushioning |
Magnetic/Non-magnetic | Magnetic |
Materials - Barrel | Anodised aluminium |
Materials - Bearings | Plain bearings |
Materials - Buffer | Polyurethane |
Materials - Piston Head Seals | Nitrile rubber |
Materials - Piston Rod | Stainless steel (Martensitic) |
Range | M/61000/M |
Brand | Norgren |
Fittings



Service Kits

Switches

Tubing



