MC600MH2
Shock Absorbers
- Maintenance free, self-contained hydraulic components
- Provides the highest possible cycle lifetime; up to 25 million cycles
- Extremely low rod return force
- Can be directly mounted into the end cover of pneumatic cylinders (up to 7 bar)
- Integral positive stop incorporated on all models
Operating Temperature | 0 ... 66 °C |
---|---|
Effective Weight Range | 400 ... 2300 kg |
Materials - Body | Steel with black oxide finish |
Materials - Seals | EPDM |
Range | MC |
Series | Ace |
Brand | Norgren |