Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

P1H-200-M3QG

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02250828

    Pneufit C push-in fitting, adaptor, straight, G1/4, 8mm

    Item: C02250828

    C02250828
    More Info
    C02470828

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/4, 8mm

    Item: C02470828

    C02470828
    More Info
    C02670828

    Pneufit C push-in fitting, swivel adaptor, tee, G1/4, 8mm

    Item: C02670828

    C02670828
    More Info

    Gauges

    18-015-989

    Gauge, R1/8, 0-10 bar, centre back connection

    Item: 18-015-989

    18-015-989
    More Info

    Mountings

    18-025-003

    07 series wall mounting bracket and plastic panel nut

    Item: 18-025-003

    18-025-003
    More Info
    2962-04

    07 series metal panel nut

    Item: 2962-04

    2962-04
    More Info
    2962-89

    07 series plastic panel nut

    Item: 2962-89

    2962-89
    More Info

    Service Kits

    L07-KIT

    L07 series lubricator service kit, micro-fog

    Item: L07-KIT

    L07-KIT
    More Info
    B07-KITM40R

    B07 service kit, manual drain, 40µm filter element

    Item: B07-KITM40R

    B07-KITM40R
    More Info

    Tubing

    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PA2-0708025C

    Polyamide tube, black, 25m, 8mm/6mm

    Item: PA2-0708025C

    PA2-0708025C
    More Info
    PS0008025

    Super flexible polyamide tube, natural, 25m, 8mm/6mm

    Item: PS0008025

    PS0008025
    More Info
    PS0608025B/LP

    Super flexible polyamide tube, grey, 25m, 8mm/6mm

    Item: PS0608025B/LP

    PS0608025B/LP
    More Info
    • You are here
    • P1H-200-M3QG
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register