Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

P68F-BGL-PFA

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Electrical Plugs

    0657868000000000

    Electrical plug with cable gland, 22mm industrial standard, 12 … 250 V AC/DC

    Item: 0657868000000000

    0657868000000000
    More Info

    Manifolds

    18-026-986

    Olympian Plus 68 porting block, G1/2 top port, G1/4 side port

    Item: 18-026-986

    18-026-986
    More Info
    Y68A-BGN-N1N

    Olympian Plus 68 single yoke, G1-1/2

    Item: Y68A-BGN-N1N

    Y68A-BGN-N1N
    More Info
    Y68A-BGN-N2N

    Olympian Plus 68 double yoke, G1-1/2

    Item: Y68A-BGN-N2N

    Y68A-BGN-N2N
    More Info

    Mountings

    74785-98

    Olympian Plus 68 single yoke non thread

    Item: 74785-98

    74785-98
    More Info
    5520-89

    Olympian Plus 68 clamping ring

    Item: 5520-89

    5520-89
    More Info
    5523-93

    Olympian Plus 68 end connector kit, G1-1/2

    Item: 5523-93

    5523-93
    More Info
    18-001-972

    Olympian Plus 68 bracket mounting, 1-1/2" ported units

    Item: 18-001-972

    18-001-972
    More Info

    Silencers

    MB008B

    Quietaire heavy duty silencer male, R1

    Item: MB008B

    MB008B
    More Info
    MB008A

    Quietaire heavy duty silencer male, 1" PTF

    Item: MB008A

    MB008A
    More Info

    Solenoid Coils

    QM/48/13J/21

    Spare coil, 22mm industrial standard, 24 V DC

    Item: QM/48/13J/21

    QM/48/13J/21
    More Info

    Valves

    T68H-BGB-B2N

    Olympian Plus 3/2 plug-in system shut-off valve, G1-1/2

    Item: T68H-BGB-B2N

    T68H-BGB-B2N
    More Info
    • You are here
    • P68F-BGL-PFA
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register