PCA/702032/M/125
PCA/702 Series double acting cylinder, 32mm diameter, 125mm stroke

- High stability and reliability
- Magnetic switches can be mounted flush with the profile
- Cylinders and mountings conform to ISO 15552
- Core pneumatic product with best value for money
Medium: | Compressed air filtered and lubricated or non-lubricated |
---|---|
Standard: | ISO 15552 |
Port Size: | G1/8 |
Operation: | Double acting |
Stroke length: | 125 mm |
Downloads
Medium | Compressed air filtered and lubricated or non-lubricated |
---|---|
Operating Temperature | -5 ... 70 °C, 23 ... 158 °F |
Operating Pressure | 1 ... 10 bar, 14 ... 145 psi |
Standard | ISO 15552 |
Port Size | G1/8 |
Cylinder diameter | 32 mm |
Stroke Length | 125 mm |
Operation | Double acting |
Cushioning | Adjustable cushioning |
Materials - Barrel | anodised aluminium |
Materials - Piston Rod | Hard chronium plated |
Range | PCA/702 |
Series | Norgren Guardian |
Brand | Norgren |
Mountings








Service Kits

Switches
