Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/192020/M/10

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02470405

    Pneufit C push-in fitting, swivel adaptor, elbow, M5, 4mm

    Item: C02470405

    C02470405
    More Info
    C0K510405

    Pneufit C flow regulator (out), banjo, elbow, M5, 4mm

    Item: C0K510405

    C0K510405
    More Info
    C02250405

    Pneufit C push-in fitting, adaptor, straight, M5, 4mm

    Item: C02250405

    C02250405
    More Info

    Mountings

    QM/8020/44

    L2 - Bracket Hinge Mounting 20mm/25mm bore

    Item: QM/8020/44

    QM/8020/44
    More Info
    QM/192020/27

    R - Rear Eye Mounting 20mm bore

    Item: QM/192020/27

    QM/192020/27
    More Info
    QA/192020/22

    BG - Front / Rear Flange Mounting 20mm bore

    Item: QA/192020/22

    QA/192020/22
    More Info
    QA/192020/55

    Assembly kit (For Compact Cylinders) 20mm bore

    Item: QA/192020/55

    QA/192020/55
    More Info
    QM/192020/21

    C - Foot Mounting 20mm bore

    Item: QM/192020/21

    QM/192020/21
    More Info

    Service Kits

    QM/192020/00

    Service kits for RA/192000, 20mm

    Item: QM/192020/00

    QM/192020/00
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info

    Tubing

    PA2-0004025C

    Polyamide tube, natural, 25m, 4mm/2.5mm

    Item: PA2-0004025C

    PA2-0004025C
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PA2-0704025C

    Polyamide tube, black, 25m, 4mm/2.5mm

    Item: PA2-0704025C

    PA2-0704025C
    More Info
    PA2-0004100

    Polyamide tube, natural, 100m, 4mm/2.5mm

    Item: PA2-0004100

    PA2-0004100
    More Info
    PA2-0704100

    Polyamide tube, black, 100m, 4mm/2.5mm

    Item: PA2-0704100

    PA2-0704100
    More Info

    Valves

    V60A5DDA-XA020

    V60 series inline air pilot valve, G1/8, 5/2, air pilot / air pilot

    Item: V60A5DDA-XA020

    V60A5DDA-XA020
    More Info
    V60A5D7A-XA090

    V60 series inline air pilot valve, G1/8, 5/2, air pilot / spring return

    Item: V60A5D7A-XA090

    V60A5D7A-XA090
    More Info
    V60A511A-A319J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / solenoid pilot

    Item: V60A511A-A319J

    V60A511A-A319J
    More Info
    V60A511A-A313J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / solenoid pilot

    Item: V60A511A-A313J

    V60A511A-A313J
    More Info
    V60A517A-A313J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / spring return

    Item: V60A517A-A313J

    V60A517A-A313J
    More Info
    V60A517A-A319J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / spring return

    Item: V60A517A-A319J

    V60A517A-A319J
    More Info
    • You are here
    • RA/192020/M/10
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register