Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Support
  • About
  • Contact
  • Distributors
  • Login

RA/193020/M/10

  • Overview
  • Technical Details

Downloads

    Fittings

    C02250405

    Pneufit C push-in fitting, adaptor, straight, M5, 4mm

    Item: C02250405

    C02250405
    More Info
    C02470405

    Pneufit C push-in fitting, swivel adaptor, elbow, M5, 4mm

    Item: C02470405

    C02470405
    More Info
    C0L510405

    Pneufit C flow regulator (in), banjo, elbow, M5, 4mm

    Item: C0L510405

    C0L510405
    More Info

    Mountings

    QA/192020/55

    Assembly kit (For Compact Cylinders) 20mm bore

    Item: QA/192020/55

    QA/192020/55
    More Info
    QM/192020/21

    C - Foot Mounting 20mm bore

    Item: QM/192020/21

    QM/192020/21
    More Info
    M/P1501/60

    Nut style N2

    Item: M/P1501/60

    M/P1501/60
    More Info
    QA/192020/22

    BG - Front / Rear Flange Mounting 20mm bore

    Item: QA/192020/22

    QA/192020/22
    More Info
    QM/8020/38

    AK - Piston Rod Swivel Mounting 20mm bore

    Item: QM/8020/38

    QM/8020/38
    More Info
    QM/8020/25

    F - Piston Rod Clevis Mounting 20mm bore

    Item: QM/8020/25

    QM/8020/25
    More Info
    QM/8020/32

    UF - Universal Piston Rod Mounting 20mm bore

    Item: QM/8020/32

    QM/8020/32
    More Info
    QM/192020/27

    R - Rear Eye Mounting 20mm bore

    Item: QM/192020/27

    QM/192020/27
    More Info
    QM/8020/44

    L2 - Bracket Hinge Mounting 20mm/25mm bore

    Item: QM/8020/44

    QM/8020/44
    More Info

    Service Kits

    QM/192020/00

    Service kits for RA/192000, 20mm

    Item: QM/192020/00

    QM/192020/00
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info

    Tubing

    PA2-0004100

    Polyamide tube, natural, 100m, 4mm/2.5mm

    Item: PA2-0004100

    PA2-0004100
    More Info
    PA2-0004025C

    Polyamide tube, natural, 25m, 4mm/2.5mm

    Item: PA2-0004025C

    PA2-0004025C
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    Request A Quote
    • You are here
    • RA/193020/M/10
    Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2025 Norgren Ltd

            Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom
            • Contact
            • Register