Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802040/M/EX/125

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Fittings

C0K510628

Pneufit C flow regulator (out), banjo, elbow, G1/4, 6mm

Item: C0K510628

C0K510628
More Info
C02250628

Pneufit C push-in fitting, adaptor, straight, G1/4, 6mm

Item: C02250628

C02250628
More Info
C02470628

Pneufit C push-in fitting, swivel adaptor, elbow, G1/4, 6mm

Item: C02470628

C02470628
More Info

Mountings

QM/8032/35

A - Front or Rear Stud Mounting 32mm/40mm bore

Item: QM/8032/35

QM/8032/35
More Info
QM/8040/38

AK - Piston Rod Swivel Mounting 40mm/50mm bore

Item: QM/8040/38

QM/8040/38
More Info
QA/8040/22

BG - Front / Rear Flange Mounting 40mm bore

Item: QA/8040/22

QA/8040/22
More Info
QA/8040/21

C - Foot Mounting 40mm bore

Item: QA/8040/21

QA/8040/21
More Info
QA/8040/23

D - Rear Clevis Mounting 40mm bore

Item: QA/8040/23

QA/8040/23
More Info
QA/8040/42

D2 - Rear Clevis Mounting 40mm bore

Item: QA/8040/42

QA/8040/42
More Info
QM/8040/25

F - Piston Rod Clevis Mounting 40mm bore

Item: QM/8040/25

QM/8040/25
More Info
QA/8040/34

FH - Detachable Trunnion Mounting 40mm bore

Item: QA/8040/34

QA/8040/34
More Info
QA/8040/28

H - Trunnion Mounting 40mm bore

Item: QA/8040/28

QA/8040/28
More Info
QA/8040/40

UH - Adjustable Trunnion Mounting 40mm bore

Item: QA/8040/40

QA/8040/40
More Info
QA/8040/41

S - Swivel Bearing 40mm/50mm bore

Item: QA/8040/41

QA/8040/41
More Info
M/P19494

Wide hinge style SW, 40mm bore

Item: M/P19494

M/P19494
More Info
QM/8040/32

UF - Universal Piston Rod Mounting 40mm bore

Item: QM/8040/32

QM/8040/32
More Info
QA/8040/33

UR - Universal Rear Eye Mounting 40mm bore

Item: QA/8040/33

QA/8040/33
More Info
QA/8040/27

R - Rear Eye Mounting 40mm bore

Item: QA/8040/27

QA/8040/27
More Info
M/P19932

Narrow hinge style SS, 40mm bore

Item: M/P19932

M/P19932
More Info
M/P40311

Swivel hinge style US, 40mm bore

Item: M/P40311

M/P40311
More Info

Service Kits

QA/8040/00

Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 40mm diameter

Item: QA/8040/00

QA/8040/00
More Info

Switches

M/50/LXU/5V

M/50 ATEX magnetically operated reed switch, 5m cable

Item: M/50/LXU/5V

M/50/LXU/5V
More Info
M/50/EXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable

Item: M/50/EXP/5V

M/50/EXP/5V
More Info
M/50/IXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable, IO-Link capability

Item: M/50/IXP/5V

M/50/IXP/5V
More Info
M/50/EXP/CP

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CP

M/50/EXP/CP
More Info
M/50/EXP/CC

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CC

M/50/EXP/CC
More Info
QM/27/2/1

Switch mounting brackets for M/50

Item: QM/27/2/1

QM/27/2/1
More Info

Tubing

M/3314

Tube cutter

Item: M/3314

M/3314
More Info
PA2-0006025C

Polyamide tube, natural, 25m, 6mm/4mm

Item: PA2-0006025C

PA2-0006025C
More Info
PA2-0006100

Polyamide tube, natural, 100m, 6mm/4mm

Item: PA2-0006100

PA2-0006100
More Info
PA2-0706025C

Polyamide tube, black, 25m, 6mm/4mm

Item: PA2-0706025C

PA2-0706025C
More Info
PA2-0706100

Polyamide tube, black, 100m, 6mm/4mm

Item: PA2-0706100

PA2-0706100
More Info
  • You are here
  • RA/802040/M/EX/125
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register