Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802063/L4/160

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C0K510838

    Pneufit C flow regulator (out), banjo, elbow, G3/8, 8mm

    Item: C0K510838

    C0K510838
    More Info
    C02250838

    Pneufit C push-in fitting, adaptor, straight, G3/8, 8mm

    Item: C02250838

    C02250838
    More Info
    C02470838

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 8mm

    Item: C02470838

    C02470838
    More Info

    Accessories

    QA/8063/61/160

    Guide block roller bearing style 61, 63mm bore, 160mm stroke

    Item: QA/8063/61/160

    QA/8063/61/160
    More Info

    Connectors

    M/P73001/5

    M/50 plug-in connector cable with nut, M8 x 1, 5m

    Item: M/P73001/5

    M/P73001/5
    More Info

    Mountings

    QM/8050/35

    A - Front or Rear Stud Mounting 50mm/63mm bore

    Item: QM/8050/35

    QM/8050/35
    More Info
    QM/8050/38

    AK - Piston Rod Swivel Mounting 50mm/63mm bore

    Item: QM/8050/38

    QM/8050/38
    More Info
    QA/8063/22

    BG - Front / Rear Flange Mounting 63mm bore

    Item: QA/8063/22

    QA/8063/22
    More Info
    QA/8063/21

    C - Foot Mounting 63mm bore

    Item: QA/8063/21

    QA/8063/21
    More Info
    QA/8063/23

    D - Rear Clevis Mounting 63mm bore

    Item: QA/8063/23

    QA/8063/23
    More Info
    QA/8063/42

    D2 - Rear Clevis Mounting 63mm bore

    Item: QA/8063/42

    QA/8063/42
    More Info
    QM/8050/25

    F - Piston Rod Clevis Mounting 50mm/63mm bore

    Item: QM/8050/25

    QM/8050/25
    More Info
    QA/8063/34

    FH - Detachable Trunnion Mounting 63mm bore

    Item: QA/8063/34

    QA/8063/34
    More Info
    QA/8063/28

    H - Trunnion Mounting 63mm bore

    Item: QA/8063/28

    QA/8063/28
    More Info
    QA/8063/40

    UH - Adjustable Trunnion Mounting 63mm bore

    Item: QA/8063/40

    QA/8063/40
    More Info
    QA/8063/41

    S - Swivel Bearing 63mm/80mm bore

    Item: QA/8063/41

    QA/8063/41
    More Info
    M/P19496

    Wide hinge style SW, 63mm bore

    Item: M/P19496

    M/P19496
    More Info
    QM/8050/32

    UF - Universal Piston Rod Mounting 50mm/63mm bore

    Item: QM/8050/32

    QM/8050/32
    More Info
    QA/8063/33

    UR - Universal Rear Eye Mounting 63mm bore

    Item: QA/8063/33

    QA/8063/33
    More Info
    QA/8063/27

    R - Rear Eye Mounting 63mm bore

    Item: QA/8063/27

    QA/8063/27
    More Info
    M/P19934

    Narrow hinge style SS, 63mm bore

    Item: M/P19934

    M/P19934
    More Info
    M/P40313

    Swivel hinge style US, 63mm bore

    Item: M/P40313

    M/P40313
    More Info

    Service Kits

    QA/8063/00

    Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 63mm diameter

    Item: QA/8063/00

    QA/8063/00
    More Info

    Switches

    M/50/EAN/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAN/5V

    M/50/EAN/5V
    More Info
    M/50/EAN/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAN/CP

    M/50/EAN/CP
    More Info
    M/50/EAP/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAP/5V

    M/50/EAP/5V
    More Info
    M/50/EAP/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAP/CP

    M/50/EAP/CP
    More Info
    M/50/IOP/5V

    M/50 magnetically operated solid state switch, 5m cable, IO-Link capability

    Item: M/50/IOP/5V

    M/50/IOP/5V
    More Info
    M/50/IOP/CP

    M/50 magnetically operated solid state switch, 0.3m cable, IO-Link capability

    Item: M/50/IOP/CP

    M/50/IOP/CP
    More Info
    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    M/50/LSU/CP

    M/50 magnetically operated reed switch, 0.3m cable

    Item: M/50/LSU/CP

    M/50/LSU/CP
    More Info
    QM/27/2/1

    Switch mounting brackets for M/50

    Item: QM/27/2/1

    QM/27/2/1
    More Info
    QM/140

    QM/140 pneumatic proximity switch

    Item: QM/140

    QM/140
    More Info
    QM/140/010/22

    Bracket with holding strap for Round barrel Pneumatic switch QM/140

    Item: QM/140/010/22

    QM/140/010/22
    More Info

    Tubing

    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PA2-0008100

    Polyamide tube, natural, 100m, 8mm/6mm

    Item: PA2-0008100

    PA2-0008100
    More Info
    PA2-0708025C

    Polyamide tube, black, 25m, 8mm/6mm

    Item: PA2-0708025C

    PA2-0708025C
    More Info
    PA2-0708100

    Polyamide tube, black, 100m, 8mm/6mm

    Item: PA2-0708100

    PA2-0708100
    More Info
    • You are here
    • RA/802063/L4/160
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register