Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802063/M/EX/25

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Fittings

C0K510838

Pneufit C flow regulator (out), banjo, elbow, G3/8, 8mm

Item: C0K510838

C0K510838
More Info
C02250838

Pneufit C push-in fitting, adaptor, straight, G3/8, 8mm

Item: C02250838

C02250838
More Info
C02470838

Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 8mm

Item: C02470838

C02470838
More Info

Mountings

QM/8050/35

A - Front or Rear Stud Mounting 50mm/63mm bore

Item: QM/8050/35

QM/8050/35
More Info
QM/8050/38

AK - Piston Rod Swivel Mounting 50mm/63mm bore

Item: QM/8050/38

QM/8050/38
More Info
QA/8063/22

BG - Front / Rear Flange Mounting 63mm bore

Item: QA/8063/22

QA/8063/22
More Info
QA/8063/21

C - Foot Mounting 63mm bore

Item: QA/8063/21

QA/8063/21
More Info
QA/8063/23

D - Rear Clevis Mounting 63mm bore

Item: QA/8063/23

QA/8063/23
More Info
QA/8063/42

D2 - Rear Clevis Mounting 63mm bore

Item: QA/8063/42

QA/8063/42
More Info
QM/8050/25

F - Piston Rod Clevis Mounting 50mm/63mm bore

Item: QM/8050/25

QM/8050/25
More Info
QA/8063/34

FH - Detachable Trunnion Mounting 63mm bore

Item: QA/8063/34

QA/8063/34
More Info
QA/8063/28

H - Trunnion Mounting 63mm bore

Item: QA/8063/28

QA/8063/28
More Info
QA/8063/40

UH - Adjustable Trunnion Mounting 63mm bore

Item: QA/8063/40

QA/8063/40
More Info
QA/8063/41

S - Swivel Bearing 63mm/80mm bore

Item: QA/8063/41

QA/8063/41
More Info
M/P19496

Wide hinge style SW, 63mm bore

Item: M/P19496

M/P19496
More Info
QM/8050/32

UF - Universal Piston Rod Mounting 50mm/63mm bore

Item: QM/8050/32

QM/8050/32
More Info
QA/8063/33

UR - Universal Rear Eye Mounting 63mm bore

Item: QA/8063/33

QA/8063/33
More Info
QA/8063/27

R - Rear Eye Mounting 63mm bore

Item: QA/8063/27

QA/8063/27
More Info
M/P19934

Narrow hinge style SS, 63mm bore

Item: M/P19934

M/P19934
More Info
M/P40313

Swivel hinge style US, 63mm bore

Item: M/P40313

M/P40313
More Info

Service Kits

QA/8063/00

Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 63mm diameter

Item: QA/8063/00

QA/8063/00
More Info

Switches

M/50/LXU/5V

M/50 ATEX magnetically operated reed switch, 5m cable

Item: M/50/LXU/5V

M/50/LXU/5V
More Info
M/50/EXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable

Item: M/50/EXP/5V

M/50/EXP/5V
More Info
M/50/IXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable, IO-Link capability

Item: M/50/IXP/5V

M/50/IXP/5V
More Info
M/50/EXP/CP

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CP

M/50/EXP/CP
More Info
M/50/EXP/CC

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CC

M/50/EXP/CC
More Info
QM/27/2/1

Switch mounting brackets for M/50

Item: QM/27/2/1

QM/27/2/1
More Info

Tubing

M/3314

Tube cutter

Item: M/3314

M/3314
More Info
PA2-0008025C

Polyamide tube, natural, 25m, 8mm/6mm

Item: PA2-0008025C

PA2-0008025C
More Info
PA2-0008100

Polyamide tube, natural, 100m, 8mm/6mm

Item: PA2-0008100

PA2-0008100
More Info
PA2-0708025C

Polyamide tube, black, 25m, 8mm/6mm

Item: PA2-0708025C

PA2-0708025C
More Info
PA2-0708100

Polyamide tube, black, 100m, 8mm/6mm

Item: PA2-0708100

PA2-0708100
More Info
  • You are here
  • RA/802063/M/EX/25
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register