Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802080/L4/25

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C0K511038

    Pneufit C flow regulator (out), banjo, elbow, G3/8, 10mm

    Item: C0K511038

    C0K511038
    More Info
    C02251038

    Pneufit C push-in fitting, adaptor, straight, G3/8, 10mm

    Item: C02251038

    C02251038
    More Info
    C02471038

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

    Item: C02471038

    C02471038
    More Info

    Connectors

    M/P73001/5

    M/50 plug-in connector cable with nut, M8 x 1, 5m

    Item: M/P73001/5

    M/P73001/5
    More Info

    Mountings

    QM/8080/35

    A - Front or Rear Stud Mounting 80mm/100mm bore

    Item: QM/8080/35

    QM/8080/35
    More Info
    QM/8080/38

    AK - Piston Rod Swivel Mounting 80mm/100mm bore

    Item: QM/8080/38

    QM/8080/38
    More Info
    QA/8080/22

    BG - Front / Rear Flange Mounting 80mm bore

    Item: QA/8080/22

    QA/8080/22
    More Info
    QA/8080/21

    C - Foot Mounting 80mm bore

    Item: QA/8080/21

    QA/8080/21
    More Info
    QA/8080/23

    D - Rear Clevis Mounting 80mm bore

    Item: QA/8080/23

    QA/8080/23
    More Info
    QA/8080/42

    D2 - Rear Clevis Mounting 80mm bore

    Item: QA/8080/42

    QA/8080/42
    More Info
    QM/8080/25

    F - Piston Rod Clevis Mounting 80mm/100mm bore

    Item: QM/8080/25

    QM/8080/25
    More Info
    QA/8080/34

    FH - Detachable Trunnion Mounting 80mm bore

    Item: QA/8080/34

    QA/8080/34
    More Info
    QA/8080/28

    H - Trunnion Mounting 80mm bore

    Item: QA/8080/28

    QA/8080/28
    More Info
    QA/8080/40

    UH - Adjustable Trunnion Mounting 80mm bore

    Item: QA/8080/40

    QA/8080/40
    More Info
    QA/8063/41

    S - Swivel Bearing 63mm/80mm bore

    Item: QA/8063/41

    QA/8063/41
    More Info
    M/P19497

    Wide hinge style SW, 80mm bore

    Item: M/P19497

    M/P19497
    More Info
    QM/8080/32

    UF - Universal Piston Rod Mounting 80mm/100mm bore

    Item: QM/8080/32

    QM/8080/32
    More Info
    QA/8080/33

    UR - Universal Rear Eye Mounting 80mm bore

    Item: QA/8080/33

    QA/8080/33
    More Info
    QA/8080/27

    R - Rear Eye Mounting 80mm bore

    Item: QA/8080/27

    QA/8080/27
    More Info
    M/P19935

    Narrow hinge style SS, 80mm bore

    Item: M/P19935

    M/P19935
    More Info
    M/P40314

    Swivel hinge style US, 80mm bore

    Item: M/P40314

    M/P40314
    More Info

    Service Kits

    QA/8080/00

    Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 80mm diameter

    Item: QA/8080/00

    QA/8080/00
    More Info

    Switches

    M/50/EAN/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAN/5V

    M/50/EAN/5V
    More Info
    M/50/EAN/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAN/CP

    M/50/EAN/CP
    More Info
    M/50/EAP/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAP/5V

    M/50/EAP/5V
    More Info
    M/50/EAP/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAP/CP

    M/50/EAP/CP
    More Info
    M/50/IOP/5V

    M/50 magnetically operated solid state switch, 5m cable, IO-Link capability

    Item: M/50/IOP/5V

    M/50/IOP/5V
    More Info
    M/50/IOP/CP

    M/50 magnetically operated solid state switch, 0.3m cable, IO-Link capability

    Item: M/50/IOP/CP

    M/50/IOP/CP
    More Info
    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    M/50/LSU/CP

    M/50 magnetically operated reed switch, 0.3m cable

    Item: M/50/LSU/CP

    M/50/LSU/CP
    More Info
    QM/27/2/1

    Switch mounting brackets for M/50

    Item: QM/27/2/1

    QM/27/2/1
    More Info
    QM/140

    QM/140 pneumatic proximity switch

    Item: QM/140

    QM/140
    More Info
    QM/140/010/22

    Bracket with holding strap for Round barrel Pneumatic switch QM/140

    Item: QM/140/010/22

    QM/140/010/22
    More Info

    Tubing

    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PA2-0010025C

    Polyamide tube, natural, 25m, 10mm/7.5mm

    Item: PA2-0010025C

    PA2-0010025C
    More Info
    PA2-0010100

    Polyamide tube, natural, 100m, 10mm/7.5mm

    Item: PA2-0010100

    PA2-0010100
    More Info
    PA2-0710025C

    Polyamide tube, black, 25m, 10mm/7.5mm

    Item: PA2-0710025C

    PA2-0710025C
    More Info
    PA2-0710100

    Polyamide tube, black, 100m, 10mm/7.5mm

    Item: PA2-0710100

    PA2-0710100
    More Info
    • You are here
    • RA/802080/L4/25
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register