Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802080/M/EX/200

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Fittings

C0K511038

Pneufit C flow regulator (out), banjo, elbow, G3/8, 10mm

Item: C0K511038

C0K511038
More Info
C02251038

Pneufit C push-in fitting, adaptor, straight, G3/8, 10mm

Item: C02251038

C02251038
More Info
C02471038

Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

Item: C02471038

C02471038
More Info

Mountings

QM/8080/35

A - Front or Rear Stud Mounting 80mm/100mm bore

Item: QM/8080/35

QM/8080/35
More Info
QM/8080/38

AK - Piston Rod Swivel Mounting 80mm/100mm bore

Item: QM/8080/38

QM/8080/38
More Info
QA/8080/22

BG - Front / Rear Flange Mounting 80mm bore

Item: QA/8080/22

QA/8080/22
More Info
QA/8080/21

C - Foot Mounting 80mm bore

Item: QA/8080/21

QA/8080/21
More Info
QA/8080/23

D - Rear Clevis Mounting 80mm bore

Item: QA/8080/23

QA/8080/23
More Info
QA/8080/42

D2 - Rear Clevis Mounting 80mm bore

Item: QA/8080/42

QA/8080/42
More Info
QM/8080/25

F - Piston Rod Clevis Mounting 80mm/100mm bore

Item: QM/8080/25

QM/8080/25
More Info
QA/8080/34

FH - Detachable Trunnion Mounting 80mm bore

Item: QA/8080/34

QA/8080/34
More Info
QA/8080/28

H - Trunnion Mounting 80mm bore

Item: QA/8080/28

QA/8080/28
More Info
QA/8080/40

UH - Adjustable Trunnion Mounting 80mm bore

Item: QA/8080/40

QA/8080/40
More Info
QA/8063/41

S - Swivel Bearing 63mm/80mm bore

Item: QA/8063/41

QA/8063/41
More Info
M/P19497

Wide hinge style SW, 80mm bore

Item: M/P19497

M/P19497
More Info
QM/8080/32

UF - Universal Piston Rod Mounting 80mm/100mm bore

Item: QM/8080/32

QM/8080/32
More Info
QA/8080/33

UR - Universal Rear Eye Mounting 80mm bore

Item: QA/8080/33

QA/8080/33
More Info
QA/8080/27

R - Rear Eye Mounting 80mm bore

Item: QA/8080/27

QA/8080/27
More Info
M/P19935

Narrow hinge style SS, 80mm bore

Item: M/P19935

M/P19935
More Info
M/P40314

Swivel hinge style US, 80mm bore

Item: M/P40314

M/P40314
More Info

Service Kits

QA/8080/00

Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 80mm diameter

Item: QA/8080/00

QA/8080/00
More Info

Switches

M/50/LXU/5V

M/50 ATEX magnetically operated reed switch, 5m cable

Item: M/50/LXU/5V

M/50/LXU/5V
More Info
M/50/EXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable

Item: M/50/EXP/5V

M/50/EXP/5V
More Info
M/50/IXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable, IO-Link capability

Item: M/50/IXP/5V

M/50/IXP/5V
More Info
M/50/EXP/CP

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CP

M/50/EXP/CP
More Info
M/50/EXP/CC

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CC

M/50/EXP/CC
More Info
QM/27/2/1

Switch mounting brackets for M/50

Item: QM/27/2/1

QM/27/2/1
More Info

Tubing

M/3314

Tube cutter

Item: M/3314

M/3314
More Info
PA2-0010025C

Polyamide tube, natural, 25m, 10mm/7.5mm

Item: PA2-0010025C

PA2-0010025C
More Info
PA2-0010100

Polyamide tube, natural, 100m, 10mm/7.5mm

Item: PA2-0010100

PA2-0010100
More Info
PA2-0710025C

Polyamide tube, black, 25m, 10mm/7.5mm

Item: PA2-0710025C

PA2-0710025C
More Info
PA2-0710100

Polyamide tube, black, 100m, 10mm/7.5mm

Item: PA2-0710100

PA2-0710100
More Info
  • You are here
  • RA/802080/M/EX/200
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register