Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802100/M/EX/125

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Fittings

C0K511248

Pneufit C flow regulator (out), banjo, elbow, G1/2, 12mm

Item: C0K511248

C0K511248
More Info
C02251248

Pneufit C push-in fitting, adaptor, straight, G1/2, 12mm

Item: C02251248

C02251248
More Info
C02471248

Pneufit C push-in fitting, swivel adaptor, elbow, G1/2, 12mm

Item: C02471248

C02471248
More Info

Mountings

QM/8080/35

A - Front or Rear Stud Mounting 80mm/100mm bore

Item: QM/8080/35

QM/8080/35
More Info
QM/8080/38

AK - Piston Rod Swivel Mounting 80mm/100mm bore

Item: QM/8080/38

QM/8080/38
More Info
QA/8100/22

BG - Front / Rear Flange Mounting 100mm bore

Item: QA/8100/22

QA/8100/22
More Info
QA/8100/21

C - Foot Mounting 100mm bore

Item: QA/8100/21

QA/8100/21
More Info
QA/8100/23

D - Rear Clevis Mounting 100mm bore

Item: QA/8100/23

QA/8100/23
More Info
QA/8100/42

D2 - Rear Clevis Mounting 100mm bore

Item: QA/8100/42

QA/8100/42
More Info
QM/8080/25

F - Piston Rod Clevis Mounting 80mm/100mm bore

Item: QM/8080/25

QM/8080/25
More Info
QA/8100/34

FH - Detachable Trunnion Mounting 100mm bore

Item: QA/8100/34

QA/8100/34
More Info
QA/8100/28

H - Trunnion Mounting 100mm bore

Item: QA/8100/28

QA/8100/28
More Info
QA/8100/40

UH - Adjustable Trunnion Mounting 100mm bore

Item: QA/8100/40

QA/8100/40
More Info
QA/8100/41

S - Swivel Bearing 100mm bore

Item: QA/8100/41

QA/8100/41
More Info
M/P19498

Wide hinge style SW, 100mm bore

Item: M/P19498

M/P19498
More Info
QM/8080/32

UF - Universal Piston Rod Mounting 80mm/100mm bore

Item: QM/8080/32

QM/8080/32
More Info
QA/8100/33

UR - Universal Rear Eye Mounting 100mm bore

Item: QA/8100/33

QA/8100/33
More Info
QA/8100/27

R - Rear Eye Mounting 100mm bore

Item: QA/8100/27

QA/8100/27
More Info
M/P19936

Narrow hinge style SS, 100mm bore

Item: M/P19936

M/P19936
More Info
M/P40315

Swivel hinge style US, 100mm bore

Item: M/P40315

M/P40315
More Info

Service Kits

QA/8100/00

Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 100mm diameter

Item: QA/8100/00

QA/8100/00
More Info

Switches

M/50/LXU/5V

M/50 ATEX magnetically operated reed switch, 5m cable

Item: M/50/LXU/5V

M/50/LXU/5V
More Info
M/50/EXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable

Item: M/50/EXP/5V

M/50/EXP/5V
More Info
M/50/IXP/5V

M/50 ATEX magnetically operated solid state switch, 5m cable, IO-Link capability

Item: M/50/IXP/5V

M/50/IXP/5V
More Info
M/50/EXP/CP

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CP

M/50/EXP/CP
More Info
M/50/EXP/CC

M/50 ATEX magnetically operated solid state switch, 0.3m cable

Item: M/50/EXP/CC

M/50/EXP/CC
More Info
QM/27/2/1

Switch mounting brackets for M/50

Item: QM/27/2/1

QM/27/2/1
More Info

Tubing

M/3314

Tube cutter

Item: M/3314

M/3314
More Info
PA2-0012025C

Polyamide tube, natural, 25m, 12mm/9mm

Item: PA2-0012025C

PA2-0012025C
More Info
PA2-0012100

Polyamide tube, natural, 100m, 12mm/9mm

Item: PA2-0012100

PA2-0012100
More Info
PA2-0712025C

Polyamide tube, black, 25m, 12mm/9mm

Item: PA2-0712025C

PA2-0712025C
More Info
PA2-0712100

Polyamide tube, black, 100m, 12mm/9mm

Item: PA2-0712100

PA2-0712100
More Info
  • You are here
  • RA/802100/M/EX/125
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register