Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RA/802125/L4/125

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C0K511248

    Pneufit C flow regulator (out), banjo, elbow, G1/2, 12mm

    Item: C0K511248

    C0K511248
    More Info
    C02251248

    Pneufit C push-in fitting, adaptor, straight, G1/2, 12mm

    Item: C02251248

    C02251248
    More Info
    C02471248

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/2, 12mm

    Item: C02471248

    C02471248
    More Info

    Connectors

    M/P73001/5

    M/50 plug-in connector cable with nut, M8 x 1, 5m

    Item: M/P73001/5

    M/P73001/5
    More Info

    Mountings

    QM/8125/35

    A - Front or Rear Stud Mounting 125mm bore

    Item: QM/8125/35

    QM/8125/35
    More Info
    QM/8125/38

    AK - Piston Rod Swivel Mounting 125mm bore

    Item: QM/8125/38

    QM/8125/38
    More Info
    QM/8125/22

    BG - Front / Rear Flange Mounting 125mm bore

    Item: QM/8125/22

    QM/8125/22
    More Info
    QM/8125/21

    C - Foot Mounting 125mm bore

    Item: QM/8125/21

    QM/8125/21
    More Info
    QM/8125/23

    D - Rear Clevis Mounting 125mm bore

    Item: QM/8125/23

    QM/8125/23
    More Info
    QA/8125/42

    D2 - Rear Clevis Mounting 125mm bore

    Item: QA/8125/42

    QA/8125/42
    More Info
    QM/8125/25

    F - Piston Rod Clevis Mounting 125mm bore

    Item: QM/8125/25

    QM/8125/25
    More Info
    QA/8125/34

    FH - Detachable Trunnion Mounting 125mm bore

    Item: QA/8125/34

    QA/8125/34
    More Info
    QM/8125/28

    H - Trunnion Mounting 125mm bore

    Item: QM/8125/28

    QM/8125/28
    More Info
    QA/8125/40

    UH - Adjustable Trunnion Mounting 125mm bore

    Item: QA/8125/40

    QA/8125/40
    More Info
    QA/8100/41

    S - Swivel Bearing 100mm bore

    Item: QA/8100/41

    QA/8100/41
    More Info
    M/P19499

    Wide hinge style SW, 125mm bore

    Item: M/P19499

    M/P19499
    More Info
    QM/8125/32

    UF - Universal Piston Rod Mounting 125mm bore

    Item: QM/8125/32

    QM/8125/32
    More Info
    QM/8125/33

    UR - Universal Rear Eye Mounting 125mm bore

    Item: QM/8125/33

    QM/8125/33
    More Info
    QM/8125/27

    R - Rear Eye Mounting 125mm bore

    Item: QM/8125/27

    QM/8125/27
    More Info
    M/P19937

    Narrow hinge style SS, 125mm bore

    Item: M/P19937

    M/P19937
    More Info
    M/P71355

    Swivel hinge style US, 125mm bore

    Item: M/P71355

    M/P71355
    More Info

    Service Kits

    QA/8125/00

    Service kits for PRA/801, PRA/802, PRA/803, RA/801, RA/802, RA/803, PRA/181, PRA/182, RA/181, RA/182, RA/8000, 125mm diameter

    Item: QA/8125/00

    QA/8125/00
    More Info

    Switches

    M/50/EAN/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAN/5V

    M/50/EAN/5V
    More Info
    M/50/EAN/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAN/CP

    M/50/EAN/CP
    More Info
    M/50/EAP/5V

    M/50 magnetically operated solid state switch, 5m cable

    Item: M/50/EAP/5V

    M/50/EAP/5V
    More Info
    M/50/EAP/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAP/CP

    M/50/EAP/CP
    More Info
    M/50/IOP/5V

    M/50 magnetically operated solid state switch, 5m cable, IO-Link capability

    Item: M/50/IOP/5V

    M/50/IOP/5V
    More Info
    M/50/IOP/CP

    M/50 magnetically operated solid state switch, 0.3m cable, IO-Link capability

    Item: M/50/IOP/CP

    M/50/IOP/CP
    More Info
    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    M/50/LSU/CP

    M/50 magnetically operated reed switch, 0.3m cable

    Item: M/50/LSU/CP

    M/50/LSU/CP
    More Info
    QM/27/2/1

    Switch mounting brackets for M/50

    Item: QM/27/2/1

    QM/27/2/1
    More Info
    QM/140

    QM/140 pneumatic proximity switch

    Item: QM/140

    QM/140
    More Info

    Tubing

    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PA2-0012025C

    Polyamide tube, natural, 25m, 12mm/9mm

    Item: PA2-0012025C

    PA2-0012025C
    More Info
    PA2-0012100

    Polyamide tube, natural, 100m, 12mm/9mm

    Item: PA2-0012100

    PA2-0012100
    More Info
    PA2-0712025C

    Polyamide tube, black, 25m, 12mm/9mm

    Item: PA2-0712025C

    PA2-0712025C
    More Info
    PA2-0712100

    Polyamide tube, black, 100m, 12mm/9mm

    Item: PA2-0712100

    PA2-0712100
    More Info
    • You are here
    • RA/802125/L4/125
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register