Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RM/8010/M/10

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02250405

    Pneufit C push-in fitting, adaptor, straight, M5, 4mm

    Item: C02250405

    C02250405
    More Info
    C02470405

    Pneufit C push-in fitting, swivel adaptor, elbow, M5, 4mm

    Item: C02470405

    C02470405
    More Info
    C0K510405

    Pneufit C flow regulator (out), banjo, elbow, M5, 4mm

    Item: C0K510405

    C0K510405
    More Info

    Mountings

    M/P19369

    Foot mounting style C, 16mm bore

    Item: M/P19369

    M/P19369
    More Info
    M/P19407

    Front or rear flange style B and G, 10mm

    Item: M/P19407

    M/P19407
    More Info
    QM/947

    Rear hinge mounting style L, 10/12mm

    Item: QM/947

    QM/947
    More Info
    QM/8010/25

    F - Piston Rod Clevis Mounting 10mm bore

    Item: QM/8010/25

    QM/8010/25
    More Info
    QM/8010/38

    AK - Piston Rod Swivel Mounting 10mm bore

    Item: QM/8010/38

    QM/8010/38
    More Info
    QM/8010/32

    UF - Universal Piston Rod Mounting 10mm bore

    Item: QM/8010/32

    QM/8010/32
    More Info
    M/P1501/90

    Nut Style N

    Item: M/P1501/90

    M/P1501/90
    More Info
    QM/8010/44

    L2 - Bracket Hinge Mounting 10mm bore

    Item: QM/8010/44

    QM/8010/44
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    QM/33/010/23

    Switch mounting brackets, 10mm bore

    Item: QM/33/010/23

    QM/33/010/23
    More Info
    • You are here
    • RM/8010/M/10
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register