Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RM/8012/M/125

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02470405

    Pneufit C push-in fitting, swivel adaptor, elbow, M5, 4mm

    Item: C02470405

    C02470405
    More Info
    C0K510405

    Pneufit C flow regulator (out), banjo, elbow, M5, 4mm

    Item: C0K510405

    C0K510405
    More Info
    C02250405

    Pneufit C push-in fitting, adaptor, straight, M5, 4mm

    Item: C02250405

    C02250405
    More Info

    Mountings

    M/P13834

    Nose nut style N, M16

    Item: M/P13834

    M/P13834
    More Info
    QM/8012/44

    L2 - Bracket Hinge Mounting 12mm/16mm bore

    Item: QM/8012/44

    QM/8012/44
    More Info
    QM/33/012/22

    Switch mounting brackets, 12mm bore

    Item: QM/33/012/22

    QM/33/012/22
    More Info
    QM/8012/61/50

    Guide block for RM/8000M, 12mm bore, 50mm stroke

    Item: QM/8012/61/50

    QM/8012/61/50
    More Info
    QM/8012/61/250

    Guide block for RM/8000M, 12mm bore, 250mm stroke

    Item: QM/8012/61/250

    QM/8012/61/250
    More Info
    QM/8012/61/160

    Guide block for RM/8000M, 12mm bore, 160mm stroke

    Item: QM/8012/61/160

    QM/8012/61/160
    More Info
    QM/8012/38

    AK - Piston Rod Swivel Mounting 12mm/16mm bore

    Item: QM/8012/38

    QM/8012/38
    More Info
    QM/8012/25

    F - Piston Rod Clevis Mounting 12mm/16mm bore

    Item: QM/8012/25

    QM/8012/25
    More Info
    QM/8012/32

    UF - Universal Piston Rod Mounting 12mm bore

    Item: QM/8012/32

    QM/8012/32
    More Info
    M/P19408

    Front or rear flange style B and G, 12/16mm

    Item: M/P19408

    M/P19408
    More Info
    QM/8012/61/100

    Guide block for RM/8000M, 12mm bore, 100mm stroke

    Item: QM/8012/61/100

    QM/8012/61/100
    More Info
    M/P19389

    Foot mounting style C, 20mm bore

    Item: M/P19389

    M/P19389
    More Info
    QM/8012/24

    L - Rear Hinge Mounting 12mm/16mm bore

    Item: QM/8012/24

    QM/8012/24
    More Info
    QM/8012/61/200

    Guide block for RM/8000M, 12mm bore, 200mm stroke

    Item: QM/8012/61/200

    QM/8012/61/200
    More Info
    QM/8012/34

    FH - Detachable Trunnion Mounting 12mm/16mm bore

    Item: QM/8012/34

    QM/8012/34
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    • You are here
    • RM/8012/M/125
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register