RM/92040/M/50
Compact double acting cylinder, 40mm diameter, 50mm stroke

- One third the basic length of a corresponding ISO/VDMA model
- Low friction, long life seal design
- Fully non-corrodible specification
- Standard magnetic piston for full control system versatility
Medium: | Compressed Air |
---|---|
Port Size: | G1/8 |
Stroke length: | 50 mm |
Cylinder diameter: | 40 mm |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | -5 ... 80 °C, 23 ... 176 °F |
Operating Pressure | 1 ... 10 bar, 14 ... 145 psi |
Port Size | G1/8 |
Cylinder diameter | 40 mm |
Stroke Length | 50 mm |
Cushioning | No cushioning |
Magnetic/Non-magnetic | Magnetic |
Theoretical Force | 633 N |
Materials - Barrel | Anodised aluminium alloy |
Materials - Piston Rod | Stainless steel (Austenitic) |
Materials - Seals | Polyurethane |
Certification - REACH | Available on request |
Certification - RoHS Compliant | Available on request |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51010103 |
Classification - HS Code | 84123100 |
Classification - HTS Code | 8412310000 |
Classification - MIL Spec | Unavailable |
Classification - UNSPCS Code | 27131701 |
Classification - US ECCN | EAR99 |
Dimensions - Height | 59 mm |
Dimensions - Length | 88 mm |
Dimensions - Width | 55 mm |
Weight | 1.88 kg |
Range | RM/92000/M |
Brand | Norgren |
Fittings



Mountings




Switches

Tubing



