RM/92080/M/50

Compact double acting cylinder, 80mm diameter, 50mm stroke

RM/92080/M/50
  • One third the basic length of a corresponding ISO/VDMA model
  • Low friction, long life seal design
  • Fully non-corrodible specification
  • Standard magnetic piston for full control system versatility
Medium:Compressed Air
Port Size:G1/4
Stroke length:50 mm
Cylinder diameter:80 mm

Downloads

MediumCompressed Air
Operating Temperature-5 ... 80 °C, 23 ... 176 °F
Operating Pressure1 ... 10 bar, 14 ... 145 psi
Port SizeG1/4
Cylinder diameter80 mm
Stroke Length50 mm
CushioningNo cushioning
Magnetic/Non-magneticMagnetic
Theoretical Force2721 N
Materials - BarrelAnodised aluminium alloy
Materials - Piston RodStainless steel (martensitic)
Materials - SealsPolyurethane
Certification - REACHAvailable on request
Certification - RoHS CompliantAvailable on request
Certification - WEEENonWEEE
Classification - eClass 1151010103
Classification - HS Code84123100
Classification - HTS Code8412310000
Classification - MIL SpecUnavailable
Classification - UNSPCS Code27131701
Classification - US ECCNEAR99
Dimensions - Height104 mm
Dimensions - Length106 mm
Dimensions - Width94 mm
Weight4.5 kg
RangeRM/92000/M
BrandNorgren