RM/940/M/330
RM/900 tie rod double acting cylinder, 4" diameter, 330mm stroke

- Large range of bore sizes – ideal for a wide variety of industrial applications
- Long established design – proven ruggedness and reliability
- Extensive choice of mountings
- Adjustable cushioning
Medium: | Compressed Air |
---|---|
Port Size: | G3/8 |
Stroke length: | 330 mm |
Cylinder diameter: | 4" |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | -20 ... 80 °C |
Operating Pressure | 2 ... 10 bar |
Port Size | G3/8 |
Cylinder diameter | 4" |
Stroke Length | 330 mm |
Cushioning | Adjustable cushioning |
Magnetic/Non-magnetic | Magnetic |
Theoretical Force | 4420 N |
Materials - Barrel | Anodised aluminium alloy |
Materials - Bearings | Aluminium |
Materials - Elastomers | Nitrile rubber |
Materials - Piston Rod | Stainless steel (Martensitic) |
Materials - Piston | Aluminium |
Range | RM/900 |
Series | Martonair |
Brand | Norgren |
Service Kits
