Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RT/57216/M/100

  • Overview
  • Technical Details

Downloads

    Fittings

    C02250405

    Pneufit C push-in fitting, adaptor, straight, M5, 4mm

    Item: C02250405

    C02250405
    More Info
    C02470405

    Pneufit C push-in fitting, swivel adaptor, elbow, M5, 4mm

    Item: C02470405

    C02470405
    More Info
    C0K510405

    Pneufit C flow regulator (out), banjo, elbow, M5, 4mm

    Item: C0K510405

    C0K510405
    More Info

    Mountings

    M/P19369

    Foot mounting style C, 16mm bore

    Item: M/P19369

    M/P19369
    More Info
    QM/57016/25

    F - Piston Rod Clevis Mounting 16mm bore

    Item: QM/57016/25

    QM/57016/25
    More Info
    QM/8012/38

    AK - Piston Rod Swivel Mounting 12mm/16mm bore

    Item: QM/8012/38

    QM/8012/38
    More Info
    QM/946

    Rear hinge mounting style L, 16mm

    Item: QM/946

    QM/946
    More Info
    QM/8012/32

    UF - Universal Piston Rod Mounting 12mm bore

    Item: QM/8012/32

    QM/8012/32
    More Info
    M/P1501/79

    Nut style N2, M6

    Item: M/P1501/79

    M/P1501/79
    More Info
    M/P1501/90

    Nut Style N

    Item: M/P1501/90

    M/P1501/90
    More Info

    Switches

    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    QM/33/016/22

    Switch mounting brackets, 16mm bore

    Item: QM/33/016/22

    QM/33/016/22
    More Info

    Tubing

    PA2-0004025C

    Polyamide tube, natural, 25m, 4mm/2.5mm

    Item: PA2-0004025C

    PA2-0004025C
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PA2-0004100

    Polyamide tube, natural, 100m, 4mm/2.5mm

    Item: PA2-0004100

    PA2-0004100
    More Info

    Valves

    V60A511A-A313J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / solenoid pilot

    Item: V60A511A-A313J

    V60A511A-A313J
    More Info
    V60A517A-A313J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / spring return

    Item: V60A517A-A313J

    V60A517A-A313J
    More Info
    • You are here
    • RT/57216/M/100
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register