Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

RT/57220/M/10

  • Overview
  • Technical Details

Downloads

    Fittings

    C01250618

    Pneufit C push-in fitting, adaptor, straight, R1/8, 6mm

    Item: C01250618

    C01250618
    More Info
    C0TA00618

    Pneufit C flow regulator (out), banjo, elbow, R1/8, 6mm

    Item: C0TA00618

    C0TA00618
    More Info
    C01470618

    Pneufit C push-in fitting, swivel adaptor, elbow, R1/8, 6mm

    Item: C01470618

    C01470618
    More Info

    Mountings

    M/P13834

    Nose nut style N, M16

    Item: M/P13834

    M/P13834
    More Info
    M/P1501/60

    Nut style N2, M8

    Item: M/P1501/60

    M/P1501/60
    More Info
    QM/8020/32

    UF - Universal Piston Rod Mounting 20mm bore

    Item: QM/8020/32

    QM/8020/32
    More Info
    M/P19389

    Foot mounting style C, 20mm bore

    Item: M/P19389

    M/P19389
    More Info
    QM/8020/38

    AK - Piston Rod Swivel Mounting 20mm bore

    Item: QM/8020/38

    QM/8020/38
    More Info
    QM/8012/24

    L - Rear Hinge Mounting 12mm/16mm bore

    Item: QM/8012/24

    QM/8012/24
    More Info
    QM/57020/25

    F - Piston Rod Clevis Mounting 20mm bore

    Item: QM/57020/25

    QM/57020/25
    More Info

    Switches

    QM/33/020/22

    Switch mounting brackets, 20mm bore

    Item: QM/33/020/22

    QM/33/020/22
    More Info
    M/50/LSU/5V

    M/50 magnetically operated reed switch, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    QM/33/020/23

    Switch mounting brackets, 20mm bore

    Item: QM/33/020/23

    QM/33/020/23
    More Info

    Tubing

    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PA2-0006100

    Polyamide tube, natural, 100m, 6mm/4mm

    Item: PA2-0006100

    PA2-0006100
    More Info
    PA2-0006025C

    Polyamide tube, natural, 25m, 6mm/4mm

    Item: PA2-0006025C

    PA2-0006025C
    More Info

    Valves

    V60A517A-A313J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / spring return

    Item: V60A517A-A313J

    V60A517A-A313J
    More Info
    V60A511A-A313J

    V60 series inline solenoid valve, G1/8, 5/2, solenoid pilot / solenoid pilot

    Item: V60A511A-A313J

    V60A511A-A313J
    More Info
    • You are here
    • RT/57220/M/10
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register