RT/57225/MF/25
Roundline double acting cylinder, 25mm diameter, 25mm stroke

- Saves 20% space over the basic length of a corresponding ISO/VDMA cylinder
- Low friction, long life seals
- High strength, double crimped end cap design
- Standard magnetic piston for full control system versatility
Medium: | Compressed Air |
---|---|
Port Size: | Rc1/8 |
Operation: | Double acting |
Stroke length: | 25 mm |
Cylinder diameter: | 25 mm |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | -10 ... 80 °C |
Operating Pressure | 1 ... 10 bar |
Port Size | Rc1/8 |
Cylinder diameter | 25 mm |
Stroke Length | 25 mm |
Operation | Double acting |
Cushioning | Buffer cushioning |
Magnetic/Non-magnetic | Magnetic |
Theoretical Force | 247 N |
Materials - Barrel | material stainless steel (austenitic) |
Materials - Piston Rod | Stainless steel (martensitic) |
Range | RT/57200/M |
Series | Roundline |
Brand | Norgren |