Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

S00200400

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Similar

    100200400

    Pneufit 10 push-in fitting, union, straight, 4mm

    Item: 100200400

    100200400
    More Info
    C00200400

    Pneufit C push-in fitting, union, straight, 4mm

    Item: C00200400

    C00200400
    More Info
    D00200400

    Pneufit D acetal push-in fitting, union, straight, 4mm

    Item: D00200400

    D00200400
    More Info
    E00200400

    Pneufit E push-in fitting, union, straight, 4mm

    Item: E00200400

    E00200400
    More Info
    M00200400

    Pneufit M push-in fitting, union, straight, 4mm

    Item: M00200400

    M00200400
    More Info

    Tubing

    PA2-0004025C

    Polyamide tube, natural, 25m, 4mm/2.5mm

    Item: PA2-0004025C

    PA2-0004025C
    More Info
    PA2-0004100

    Polyamide tube, natural, 100m, 4mm/2.5mm

    Item: PA2-0004100

    PA2-0004100
    More Info
    PE2-0004200

    Polyethylene (LLDPE) tubing, natural, 200m, 4mm

    Item: PE2-0004200

    PE2-0004200
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • S00200400
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register