Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

S01250628

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Similar

    101250628

    Pneufit 10 push-in fitting, adaptor, straight, R1/4, 6mm

    Item: 101250628

    101250628
    More Info
    C01250628

    Pneufit C push-in fitting, adaptor, straight, R1/4, 6mm

    Item: C01250628

    C01250628
    More Info
    D01250628

    Pneufit D acetal push-in fitting, adaptor, straight, R1/4, 6mm

    Item: D01250628

    D01250628
    More Info

    Tubing

    PA2-0006025C

    Polyamide tube, natural, 25m, 6mm/4mm

    Item: PA2-0006025C

    PA2-0006025C
    More Info
    PA2-0006100

    Polyamide tube, natural, 100m, 6mm/4mm

    Item: PA2-0006100

    PA2-0006100
    More Info
    PE2-0006100

    Polyethylene (LLDPE) tubing, natural, 100m, 6mm

    Item: PE2-0006100

    PE2-0006100
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • S01250628
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register