Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

S01251238

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Similar

    101251238

    Pneufit 10 push-in fitting, adaptor, straight, R3/8, 12mm

    Item: 101251238

    101251238
    More Info
    C01251238

    Pneufit C push-in fitting, adaptor, straight, R3/8, 12mm

    Item: C01251238

    C01251238
    More Info
    D01251238

    Pneufit D acetal push-in fitting, adaptor, straight, R3/8, 12mm

    Item: D01251238

    D01251238
    More Info

    Tubing

    PA2-0012025C

    Polyamide tube, natural, 25m, 12mm/9mm

    Item: PA2-0012025C

    PA2-0012025C
    More Info
    PA2-0012100

    Polyamide tube, natural, 100m, 12mm/9mm

    Item: PA2-0012100

    PA2-0012100
    More Info
    PE2-0012100

    Polyethylene (LLDPE) tubing, natural, 100m, 12mm

    Item: PE2-0012100

    PE2-0012100
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • S01251238
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register