Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

SXP9873-180-00

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    D02250828

    Pneufit D acetal push-in fitting, adaptor, straight, G1/4, 8mm

    Item: D02250828

    D02250828
    More Info
    C02470828

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/4, 8mm

    Item: C02470828

    C02470828
    More Info
    102670828

    Pneufit 10 push-in fitting, swivel adaptor, tee, G1/4, 8mm

    Item: 102670828

    102670828
    More Info
    D24250428

    Pneufit D acetal push-in fitting, adaptor, straight, 1/4" NPT, 1/4"

    Item: D24250428

    D24250428
    More Info
    C24470428

    Pneufit C push-in fitting, swivel adaptor, elbow, 1/4" NPT, 1/4"

    Item: C24470428

    C24470428
    More Info
    124670428

    Pneufit 12 push-in fitting, swivel adaptor, tee, 1/4" NPT, 1/4"

    Item: 124670428

    124670428
    More Info

    Plates

    CQM/22152/3/28

    VDMA and universal modular sub-bases and end plates

    Item: CQM/22152/3/28

    CQM/22152/3/28
    More Info
    CQM/22152/3/31

    End Plate Side ports open

    Item: CQM/22152/3/31

    CQM/22152/3/31
    More Info
    CQM/22152/3/29

    VDMA and universal modular sub-bases and end plates

    Item: CQM/22152/3/29

    CQM/22152/3/29
    More Info
    CQM/22152/3/23

    VDMA and universal modular sub-bases and end plates

    Item: CQM/22152/3/23

    CQM/22152/3/23
    More Info
    V71010-KB1

    Single pressure regulator plate, port 1 regulated

    Item: V71010-KB1

    V71010-KB1
    More Info
    V71012-KB2

    Single pressure regulator plate, port 2 regulated

    Item: V71012-KB2

    V71012-KB2
    More Info
    V71012-KB3

    Single pressure regulator plate, port 4 regulated

    Item: V71012-KB3

    V71012-KB3
    More Info
    V71012-KB4

    Single pressure regulator plate, ports 2 and 4 regulated

    Item: V71012-KB4

    V71012-KB4
    More Info

    Sub Bases

    M/P19126

    24 345 Sub-base Form 'A' Side ported G1/4

    Item: M/P19126

    M/P19126
    More Info
    C/P19126

    ISO Star form A single station sub-base side ported ISO 1, 1/4" NPT

    Item: C/P19126

    C/P19126
    More Info
    CQM/22152/3/21

    24 345 Sub-base Form 'C' Manifold

    Item: CQM/22152/3/21

    CQM/22152/3/21
    More Info
    239-238B

    ISO Star form C modular sub-base bottom ported ISO 1, 1/4" NPT

    Item: 239-238B

    239-238B
    More Info
    CQM/22152/3/22

    24 345 Sub-base Form 'D' End Plates

    Item: CQM/22152/3/22

    CQM/22152/3/22
    More Info
    239-289B

    ISO Star form D modular sub-base end plate ISO 1, 1/4" NPT

    Item: 239-289B

    239-289B
    More Info
    239-251

    ISO Star blanking disk (dual supply) ISO 1, 1/4" NPT

    Item: 239-251

    239-251
    More Info
    CQM/22152/3/27

    Modular Base G1/4

    Item: CQM/22152/3/27

    CQM/22152/3/27
    More Info

    Tubing

    PE2-0008100

    Polyethylene (LLDPE) tubing, natural, 100m, 8mm

    Item: PE2-0008100

    PE2-0008100
    More Info
    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PS0008025

    Super flexible polyamide tube, natural, 25m, 8mm/6mm

    Item: PS0008025

    PS0008025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PB0054100

    Nylon tubing, natural, 1/4"

    Item: PB0054100

    PB0054100
    More Info
    PW0054100

    Polyurethane tube, natural, 1/4"

    Item: PW0054100

    PW0054100
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • SXP9873-180-00
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register