Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

SXP9874-180-00

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    D02251038

    Pneufit D acetal push-in fitting, adaptor, straight, G3/8, 10mm

    Item: D02251038

    D02251038
    More Info
    C02471038

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

    Item: C02471038

    C02471038
    More Info
    102671038

    Pneufit 10 push-in fitting, swivel adaptor, tee, G3/8, 10mm

    Item: 102671038

    102671038
    More Info
    D24250638

    Pneufit D acetal push-in fitting, adaptor, straight, 3/8" NPT, 3/8"

    Item: D24250638

    D24250638
    More Info
    C24470638

    Pneufit C push-in fitting, swivel adaptor, elbow, 3/8" NPT, 3/8"

    Item: C24470638

    C24470638
    More Info
    124670638

    Pneufit 12 push-in fitting, swivel adaptor, tee, 3/8" NPT, 3/8"

    Item: 124670638

    124670638
    More Info

    Plates

    CQM/22253/3/28

    VDMA and universal modular sub-bases and end plates

    Item: CQM/22253/3/28

    CQM/22253/3/28
    More Info
    CQM/22253/3/31

    End Plate Side ports open

    Item: CQM/22253/3/31

    CQM/22253/3/31
    More Info
    CQM/22152/3/29

    VDMA and universal modular sub-bases and end plates

    Item: CQM/22152/3/29

    CQM/22152/3/29
    More Info
    CQM/22253/3/23

    VDMA and universal modular sub-bases and end plates

    Item: CQM/22253/3/23

    CQM/22253/3/23
    More Info

    Sub Bases

    M/P19132

    24 345 Sub-base Form 'A' Side ported G3/8

    Item: M/P19132

    M/P19132
    More Info
    C/P19132

    ISO Star form A single station sub-base side ported ISO 2, 3/8" NPT

    Item: C/P19132

    C/P19132
    More Info
    CQM/22253/3/21

    24 345 Sub-base Form 'C' Manifold

    Item: CQM/22253/3/21

    CQM/22253/3/21
    More Info
    CQM/22253/3/22

    24 345 Sub-base Form 'D' End Plates

    Item: CQM/22253/3/22

    CQM/22253/3/22
    More Info
    CQM/22253/3/27

    Modular Base G3/8

    Item: CQM/22253/3/27

    CQM/22253/3/27
    More Info

    Tubing

    PE2-0010100

    Polyethylene (LLDPE) tubing, natural, 100m, 10mm

    Item: PE2-0010100

    PE2-0010100
    More Info
    PA2-0010025C

    Polyamide tube, natural, 25m, 10mm/7.5mm

    Item: PA2-0010025C

    PA2-0010025C
    More Info
    PS0010025

    Super flexible polyamide tube, natural, 25m, 10mm/8mm

    Item: PS0010025

    PS0010025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PB0056100

    Nylon tubing, natural, 3/8"

    Item: PB0056100

    PB0056100
    More Info
    PW0056100

    Polyurethane tube, natural, 3/8"

    Item: PW0056100

    PW0056100
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • SXP9874-180-00
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register