T50P0006
Non-return Valves

- Allow free flow in one direction only
- Simple reliable design
- Low weight
- Low cracking pressure
- High operating pressure
Medium: | Compressed AirVacuum |
---|---|
O/D Tube: | 6 mm |
Downloads
We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.
Medium | Compressed AirVacuum |
---|---|
Operating Temperature | -20 ... 80 °C |
Operating Pressure | -0.9 ... 16 bar |
O/D Tube | 6 mm |
Materials - Body | Aluminium |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51030200 |
Range | T50 |
Brand | Norgren |
Tubing



