Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

V52C711A-A213J

  • Overview
  • Technical Details

Downloads

    Fittings

    D02251038

    Pneufit D acetal push-in fitting, adaptor, straight, G3/8, 10mm

    Item: D02251038

    D02251038
    More Info
    C02471038

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

    Item: C02471038

    C02471038
    More Info
    102671038

    Pneufit 10 push-in fitting, swivel adaptor, tee, G3/8, 10mm

    Item: 102671038

    102671038
    More Info

    Electrical Plugs

    V10027-D00

    Light emitting seal, DIN EN 175301-803 Form C, 250 V AC / 300 V DC

    Item: V10027-D00

    V10027-D00
    More Info
    0657868000000000

    Electrical plug with cable gland, 22mm industrial standard, 12 … 250 V AC/DC

    Item: 0657868000000000

    0657868000000000
    More Info

    Manifolds

    V52C502

    V52 series manifold for 5 port valves, 2 stations, G3/8

    Item: V52C502

    V52C502
    More Info
    V52C504

    V52 series manifold for 5 port valves, 4 stations, G3/8

    Item: V52C504

    V52C504
    More Info

    Plates

    V520551

    V52 series blanking plate for 5 port valves

    Item: V520551

    V520551
    More Info

    Silencers

    M/S3

    Porous plastic silencer, G3/8

    Item: M/S3

    M/S3
    More Info
    T40C3800

    Quietaire sintered bronze silencer, G3/8

    Item: T40C3800

    T40C3800
    More Info

    Solenoid Coils

    QM/48/13J/21

    Spare coil, 22mm industrial standard, 24 V DC

    Item: QM/48/13J/21

    QM/48/13J/21
    More Info

    Tubing

    PE2-0010100

    Polyethylene (LLDPE) tubing, natural, 100m, 10mm

    Item: PE2-0010100

    PE2-0010100
    More Info
    PA2-0010025C

    Polyamide tube, natural, 25m, 10mm/7.5mm

    Item: PA2-0010025C

    PA2-0010025C
    More Info
    PS0010025

    Super flexible polyamide tube, natural, 25m, 10mm/8mm

    Item: PS0010025

    PS0010025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • V52C711A-A213J
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register