Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

V60A511A-A218J

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    D02250618

    Pneufit D acetal push-in fitting, adaptor, straight, G1/8, 6mm

    Item: D02250618

    D02250618
    More Info
    C02470618

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/8, 6mm

    Item: C02470618

    C02470618
    More Info
    102670618

    Pneufit 10 push-in fitting, swivel adaptor, tee, G1/8, 6mm

    Item: 102670618

    102670618
    More Info

    Electrical Plugs

    0657868000000000

    Electrical plug with cable gland, 22mm industrial standard, 12 … 250 V AC/DC

    Item: 0657868000000000

    0657868000000000
    More Info

    Silencers

    T40C1800

    Quietaire sintered bronze silencer, G1/8

    Item: T40C1800

    T40C1800
    More Info
    M/S1

    Porous plastic silencer, G1/8

    Item: M/S1

    M/S1
    More Info

    Solenoid Coils

    QM/48/18J/21

    Spare coil, 22mm industrial standard, 110/120 V AC

    Item: QM/48/18J/21

    QM/48/18J/21
    More Info

    Sub Bases

    2221002000000000

    V60 fixed length manifold, two stations

    Item: 2221002000000000

    2221002000000000
    More Info
    2221003000000000

    V60 fixed length manifold, three stations

    Item: 2221003000000000

    2221003000000000
    More Info
    2221004000000000

    V60 fixed length manifold, four stations

    Item: 2221004000000000

    2221004000000000
    More Info
    2221006000000000

    V60 fixed length manifold, six stations

    Item: 2221006000000000

    2221006000000000
    More Info
    2221012000000000

    V60 fixed length manifold, twelve stations

    Item: 2221012000000000

    2221012000000000
    More Info

    Tubing

    PE2-0006100

    Polyethylene (LLDPE) tubing, natural, 100m, 6mm

    Item: PE2-0006100

    PE2-0006100
    More Info
    PA2-0006025C

    Polyamide tube, natural, 25m, 6mm/4mm

    Item: PA2-0006025C

    PA2-0006025C
    More Info
    PS0006050B/LP

    Super flexible polyamide tube, natural, 50m, 6mm/4mm

    Item: PS0006050B/LP

    PS0006050B/LP
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • V60A511A-A218J
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register