Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

V62S611A-A313JB

  • Overview
  • Technical Details

Downloads

    Fittings

    D24250638

    Pneufit D acetal push-in fitting, adaptor, straight, 3/8" NPT, 3/8"

    Item: D24250638

    D24250638
    More Info
    C24470638

    Pneufit C push-in fitting, swivel adaptor, elbow, 3/8" NPT, 3/8"

    Item: C24470638

    C24470638
    More Info
    124670638

    Pneufit 12 push-in fitting, swivel adaptor, tee, 3/8" NPT, 3/8"

    Item: 124670638

    124670638
    More Info

    Electrical Plugs

    54934-01

    22mm industrial standard cable grip connector

    Item: 54934-01

    54934-01
    More Info
    54934-21

    6ft moulded cable connector

    Item: 54934-21

    54934-21
    More Info
    54934-08

    12-24 Vac/Vdc connector w/ light

    Item: 54934-08

    54934-08
    More Info
    54934-05

    Cable grip connector

    Item: 54934-05

    54934-05
    More Info
    54934-30

    Connector, 6 foot moulded cable, with indicator light surge suppression, 24V AC/DC, 22mm coil

    Item: 54934-30

    54934-30
    More Info

    Mountings

    0101796

    V60-62 series DIN rail mounting kit

    Item: 0101796

    0101796
    More Info

    Plates

    0100565

    V62 series blanking plate

    Item: 0100565

    0100565
    More Info

    Silencers

    MS003A

    Sintered bronze muffler, 3/8" NPT

    Item: MS003A

    MS003A
    More Info

    Solenoid Coils

    54469-02

    Coil for connector interface, 22mm industrial standard

    Item: 54469-02

    54469-02
    More Info

    Sub Bases

    2221232

    V62 series sub-base, 2 stations

    Item: 2221232

    2221232
    More Info
    2221233

    V62 series sub-base, 3 stations

    Item: 2221233

    2221233
    More Info

    Tubing

    PB0056100

    Nylon tubing, natural, 3/8"

    Item: PB0056100

    PB0056100
    More Info
    PW0056100

    Polyurethane tube, natural, 3/8"

    Item: PW0056100

    PW0056100
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info

    Valves

    V62S611A-A3000A

    V62 series inline solenoid valve, 3/8" NPT, 5/3, APB, solenoid pilot / solenoid pilot

    Item: V62S611A-A3000A

    V62S611A-A3000A
    More Info
    • You are here
    • V62S611A-A313JB
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register