Offering greater flexibility than inline systems, sub-base valves enable the user to replace valves quickly and easily when required removing the valve without disturbing pipework systems. Our valve ranges includes our ISO Star range covering ISO size 1,2, and 3 in accordance with ISO 5599-1 and our VS range covering the mini-ISO range of 0 and 00 in accordance with ISO 15407-1.

  • You are here