Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

VHLA302-03G

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    D02251038

    Pneufit D acetal push-in fitting, adaptor, straight, G3/8, 10mm

    Item: D02251038

    D02251038
    More Info
    C02471038

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

    Item: C02471038

    C02471038
    More Info
    102671038

    Pneufit 10 push-in fitting, swivel adaptor, tee, G3/8, 10mm

    Item: 102671038

    102671038
    More Info

    Mountings

    VHLA-300N

    VHLA panel mounting kit, M40

    Item: VHLA-300N

    VHLA-300N
    More Info

    Silencers

    T40C3800

    Quietaire sintered bronze silencer, G3/8

    Item: T40C3800

    T40C3800
    More Info

    Tubing

    PE2-0010100

    Polyethylene (LLDPE) tubing, natural, 100m, 10mm

    Item: PE2-0010100

    PE2-0010100
    More Info
    PA2-0010025C

    Polyamide tube, natural, 25m, 10mm/7.5mm

    Item: PA2-0010025C

    PA2-0010025C
    More Info
    PS0010025

    Super flexible polyamide tube, natural, 25m, 10mm/8mm

    Item: PS0010025

    PS0010025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • VHLA302-03G
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register