Choosing the Correct Pneumatic Actuators for Motion Control Applications

15 July 2025

Pneumatic actuators offer reliable, efficient motion control for industrial automation. Widely used for their precision, choosing the right one requires considering space, load, and environmental factors. Here’s how to make the right choice.

When it comes to motion control in industrial automation, pneumatic actuators are a tried-and-tested solution.

They power movement in automated systems, ensuring reliability, efficiency, and precision in diverse applications. However, choosing the right actuator for your specific needs can be a complex process. From space limitations and load dynamics to environmental factors like temperature and humidity, several considerations come into play.

This blog breaks down the key factors design engineers should evaluate when specifying pneumatic actuators. By understanding the options available, from rod-style to rodless and rotary actuators, you can ensure your systems are equipped for optimal performance and longevity.

What Are Pneumatic Actuators?

Pneumatic actuators use compressed air to generate linear or rotary motion, making them essential for a range of industrial automation processes. The most common type, rod-style cylinders, produces powerful linear motion at varying velocities. They are versatile, low-cost, and easy to install, making them ideal for industrial environments.

These actuators come in different sizes and configurations, with cylinders designed to operate at pressures of up to 16 bar. Industries such as food and beverage, pharmaceuticals, material handling, automotive, and transportation rely on pneumatic actuators for their reliability and precision.

Key Factors to Consider When Choosing Pneumatic Actuators

1.      Load and Stroke Requirements

The bore diameter of a pneumatic cylinder determines its force output, while the stroke length defines the maximum linear motion it can achieve. Understanding the load and range of motion needed for your application is crucial to selecting the right actuator.

For instance, single-acting cylinders use compressed air in one direction with a spring for the return stroke, making them energy-efficient and cost-effective for short-stroke applications. On the other hand, double-acting cylinders use air pressure in both directions, offering higher force and better control over longer stroke distances, typically up to 3 meters.

2.      Space Constraints

Space limitations often dictate the type of actuator needed. Compact cylinders, for example, are designed for tight spaces, offering the same reliability as larger cylinders but at one-third to one-half their length. Industries like machine tools, automation, and semiconductors often leverage these space-saving solutions.

Rodless cylinders are another excellent option when space is limited. Unlike rod-style cylinders, their stroke is contained within the cylinder's body, enabling longer travel distances without the need for additional space. These actuators are ideal for conveyor systems and vertical lifting in confined areas.

3.      Operational Environment

Environmental conditions such as temperature, humidity, and cleanliness can impact actuator performance. For instance, roundline cylinders, which have a smaller cross-sectional size, are ideal for clean and light-duty applications like food processing and textiles. For harsher environments with heavy-duty requirements, tie-rod profile cylinders made from cast iron or steel offer the durability needed for demanding processes like metal production.

4.      ISO Standards and Compatibility

Ensuring compatibility with ISO standards simplifies the integration of pneumatic actuators into your systems. These standards provide consistency in dimensions and mounting, making it easier to source replacement parts from different suppliers without compromising performance.

Types of Pneumatic Actuators

1.      Rod-Style Cylinders

The most popular choice among pneumatic actuators, rod-style cylinders, come in various types to suit different applications:

Pneumatic Actuators
  • Profile Cylinders: Best for heavy loads and high-duty applications where space is not a concern.

  • Roundline Cylinders: Suitable for light-duty tasks in compact environments.

  • Compact Cylinders: Designed for maximum space savings without sacrificing performance.

Rod-style cylinders can be further customized with configuration variants such as non-rotational models for guided loads, multi-positional designs for increased flexibility, and tandem cylinders for increased thrust.

2.      Rodless Cylinders

Rodless cylinders excel in applications requiring long travel distances within limited spaces. Their unique design incorporates a carriage that moves along the cylinder barrel, eliminating the need for external guidance systems. Commonly used in conveyor and lifting solutions, these actuators provide full force in both directions while simplifying pneumatic piping.

3.      Rotary Actuators

For applications requiring rotational motion, rotary actuators offer a practical solution. They can rotate up to 360 degrees, making them ideal for tasks like component flipping or robotic wrist movements in pick-and-place systems. Rotary actuators come in two main types:

  • Vane Type: Compact and lightweight, suited for low-load applications in tight spaces.

  • Rack and Pinion: Larger and robust, designed for higher force and larger movements.

Delivering Optimal Performance with Custom Solutions

Every industrial application is unique, and pneumatic actuators can be tailored to meet specific requirements. From resisting harsh environments to reducing energy consumption, these devices offer unparalleled versatility and efficiency.

Our extensive range of IMI Norgren pneumatic actuators includes solutions for every challenge, whether you need compact designs for limited spaces, high-force options for heavy-duty tasks, or precision components for light-duty automation.

Choosing the right pneumatic actuator starts with understanding the specific demands of your motion control application. By considering factors like load requirements, space constraints, environmental conditions, and ISO compatibility, you can select a solution that enhances efficiency, reliability, and productivity.

For more information on how the IMI Norgren pneumatic actuator range can meet your industrial automation needs, click here.

Stay ahead in industrial automation with the perfect motion control solution for your business.