Blog

Cleanroom linear axes (ISO 14644) - Design considerations

27 May 2026

A practical overview of how cleanroom classification, contamination control and mechanical design principles influence the specification of linear motion systems for controlled environments.

Why cleanroom classification matters in linear motion design

In cleanroom environments, airborne particles, outgassing and surface contamination can all compromise product quality, yield and regulatory compliance. Linear motion systems used in these spaces must therefore be cleanroom‑compatible by design, not only for precision and reliability, but also to minimise particulate generation and support controlled airflow conditions

This is especially critical in industries such as semiconductor manufacturing, pharmaceuticals and precision assembly, where cleanroom standards are defined and monitored under ISO classification frameworks.

This article outlines the key considerations when selecting cleanroom compatible linear axes, with a focus on ISO 14644 cleanroom classes, mechanical design choices and certification principles.

Understanding ISO 14644 cleanroom classes

ISO 14644 defines cleanroom classifications based on the maximum allowable concentration of airborne particles per cubic metre of air.

Commonly referenced classes include:

  • ISO Class 1–3 – Ultra clean environments for advanced semiconductor and micro electronics manufacturing

  • ISO Class 4–5 – High precision production, inspection and metrology applications

  • ISO Class 6–8 – Assembly, packaging and supporting processes requiring controlled contamination levels

The lower the ISO class number, the stricter the particle limits, and the greater the demands placed on materials, lubrication strategy and mechanical design.

Linear axes used in cleanroom environments must be selected with a clear understanding of the required ISO class, as this directly influences system configuration and permissible materials.

Design considerations for cleanroom linear axes

Selecting a linear axis for cleanroom use involves more than verifying dimensional accuracy or load capacity. Contamination control is central to the design process.

  • Particle generation and wear – Components such as guides, belts and bearings must be designed to minimise abrasion and wear, reducing particle emission during operation.

  • Material and surface selection – Smooth, low porosity surfaces help prevent particle accumulation and simplify cleaning. Material choice also affects outgassing behaviour, which is critical in higher ISO classes.

  • Lubrication strategy – Cleanroom compatible lubrication is essential. Greases and oils must be selected to minimise evaporation, particle release and migration into airflow paths.

  • Enclosed and protected designs - Enclosed linear axis designs help isolate moving elements from the environment and support consistent cleanroom performance, particularly in higher grade applications.

  • Modular configuration - Modular linear axis systems allow stroke length, carriage design and mounting options to be tailored without introducing unnecessary contamination risks.

Certification and cleanroom validation

Unlike hazardous area equipment, cleanroom compatibility is not governed by a single directive. Instead, validation is based on design principles aligned with ISO 14644 and application specific testing. For machine builders, this means:

  • Understanding the cleanroom class requirement early in the design stage

  • Ensuring all system components align with contamination control targets

  • Maintaining clear documentation to support cleanroom qualification and audits

Cleanroom ready linear motion systems are often developed through close collaboration between mechanical design teams and contamination specialists.

Typical applications for cleanroom linear axes

Cleanroom compatible linear axes are commonly used in:

  • Semiconductor and electronics manufacturing

  • Pharmaceutical production and laboratory automation

  • Medical device assembly

  • Precision inspection, testing and metrology system

In these applications, consistent motion performance must be delivered without compromising environmental control.

Specification support for controlled environments

Specifying linear motion for cleanrooms requires balancing mechanical performance with contamination limits. Decisions around guides, drives, materials and enclosure strategy all contribute to cleanroom suitability.

Working with motion specialists experienced in cleanroom design helps ensure linear axes are correctly integrated into the wider environmental control concept - from airflow management to validation.

Summary

Selecting cleanroom linear axes under ISO 14644 requires careful consideration of:

  • Cleanroom classification and particle limits

  • Mechanical design choices that reduce wear and contamination

  • Materials, lubrication and enclosure strategies

By aligning motion system design with cleanroom requirements from the outset, manufacturers can achieve reliable automation while maintaining strict contamination control.

Related cleanroom and controlled environment motion content

  • Electric Motion – selecting the best solution for your needs An overview of our complete electric motion portfolio, including linear axes, electric actuators, and multi axis systems, supported by application engineering expertise.

  • Linear axes for demanding and controlled environments Explore how modular linear axis systems can be configured for cleanroom, regulated and high‑precision applications.

  • Certification and compliance support Access certification information and guidance to support the specification of compliant components for regulated and controlled environments.