Case Study

Custom vacuum solutions improve rail system safety and reliability

19 May 2026

Reducing air demand while maintaining critical performance in rail applications Modern rail systems rely on compressed air to support multiple critical functions, from braking to onboard facilities. As safety, efficiency and reliability requirements increase, shared air systems must be carefully managed to avoid performance trade offs. This application led project shows how a custom vacuum solution helped one rail equipment manufacturer reduce air consumption while maintaining full system performance and improving operational safety.

The application

Vacuum toilet systems are a standard feature in modern passenger trains, but they often operate alongside air critical systems such as braking. When these systems share a single compressed air supply, inefficient air use can place unnecessary strain on the overall system and introduce potential safety risks.

A leading rail equipment manufacturer identified the need to improve the efficiency of its vacuum toilet system without compromising performance, reliability or integration with existing components.

The challenge: reducing air consumption without compromising safety

Both the toilet system and the air braking system relied on the same compressed air supply, creating periods of high demand that could affect system stability. The manufacturer required a new solution that would:

  • Reduce air consumption from the toilet system

  • Maintain full toilet performance under all operating conditions

  • Preserve braking system reliability and availability

  • Fit within the existing system footprint

  • Connect to current valves and fittings without redesign

  • Withstand exposure to harsh waste compounds

  • Deliver at least five years of reliable operation without maintenance or replacement

Any solution needed to improve efficiency while integrating seamlessly into the existing rail platform.

The solution: a custom engineered vacuum generator

We worked closely with the manufacturer’s engineering team to design a custom vacuum generator tailored to the system requirements. Using a custom generator body based on the NJ Series vacuum generator, we developed a true drop in solution that accepted all existing valves and fittings.

The redesigned generator reduced overall air consumption, easing the load on the shared compressed air supply while maintaining full vacuum toilet performance. Chemical compatibility was engineered into the design to ensure durability in harsh waste environments, supporting long service life with minimal maintenance.

The compact, cost effective solution was straightforward to install and fully aligned with the manufacturer’s performance and reliability expectations.

The result: safer, more stable rail operation

The custom vacuum solution delivered measurable benefits across safety, efficiency and lifecycle performance:

  • Lower air demand from the toilet system

  • More available compressed air for the braking system

  • Safer and more reliable train operation

  • Maintained full toilet performance under all conditions

  • Improved stability across all compressed air functions

  • Long service life with extended maintenance intervals

  • Simple installation with no system redesign required

By reducing unnecessary air consumption, the manufacturer improved overall system balance while enhancing passenger safety and operational reliability.

Vacuum solutions for demanding rail applications

This project demonstrates how custom engineered vacuum solutions can support critical rail systems without compromising safety or performance. By combining application insight with adaptable vacuum technology, we help rail manufacturers improve efficiency, extend system life and meet increasingly stringent reliability requirements.

Find out more about our custom solutions for rail applications.